Applus IDIADA invests in a digital future

The use of in-dummy measurement technology in vehicle crash testing has increased significantly in recent years. Leading OEMs and suppliers as well as national crash test centers in Europe rely on Kistler products and solutions for this. For instance Applus IDIADA’s passive safety department began using Kistler’s data acquisition technology for crash tests right from the conception at its site in Santa Oliva in Catalonia.

The introduction of THOR dummies means that crash test laboratories are required to process data across 120 data channels from one single dummy. Given the increasing number and complexity of the crash tests carried out today, the use of these types of dummies is almost impossible in many cases using traditional analog on-board DAS systems. The current trend, therefore, is moving towards measurement technology integrated directly into the dummies in order to exploit the available on-board systems for the vehicle sensors. This is one reason why IDIADA laboratory chose Kistler in-dummy measurement technology. The transition to DTI (Digital Transducer Interface) technology is based on confidence in a digital future with Kistler.

“Ongoing support and various on-site presentations managed to convince IDIADA of our innovative DTI technology”, says Alexander Schmitt, business driver for vehicle safety at Kistler. “Many customers follow activities in Europe with a focus on EuroNCAP (European New Car Assessment Program) laboratories with IDIADA being one of them. This is, therefore, a very important project for us.”

IDIADA has been working with Kistler for over 20 years and already uses several Kistler products from the vehicle safety area. In addition to Minidau®, it also uses the KiDAU® (Kistler Data Aquisition Unit). For the first time the plug part can be removed completely through the replaceable SD (Sensor Distribution) panel and replaced with a different attachment, meaning that no additional adapter cable is required. As well as improving the flexibility, time-saving qualities and user-friendliness of the application, this also minimizes the need for space in the vehicle.

A safe choice

The benefits of these innovations will soon become even more significant as the THOR dummy starts to replace the H3 dummy over the next few years, both in the USA and in Europe. Although the H3 dummy is still stipulated for crash tests in the regulations for crash tests, the THOR dummy will be the one in general use from 2020 in EuroNCAP testing. Many test laboratories are already using the new generation of dummies as a reference in parallel with the H3. “We also discussed the in-dummy measurement technology as a result of the THOR dummies. Our requirements for the measurement technology were clear: start/record function, 100 second recording time, double trigger and a non-volatile memory. Kistler managed to convince us with their crash recorder in particular”, says Patxi Arana, Dummy and Electronic Lab Manager – Passive Safety at IDIADA.

The newly developed compact DTI375.TH crash recorder from Kistler with integrated flash data memory can easily be inserted in the dummy and has an integrated start/record function. The recording of the data in the recorder can be initiated at the same time that all the data acquisition systems are started. The measurement data recorded is stored in a central flash memory thus having the guarantee of non-volatile storage of the crash information. “Ultimately, we no longer need to connect sensors to a data acquisition system using analogue technology. This saves us time and space. Kistler really does impress here with its high level of data quality and minimum failure rate”, says Arana.

Pioneering DTI technology

Proven DTI technology is used in the crash test dummies: this transforms the analog sensor output during the crash test into digital signals directly at the sensor and forwards it to the DTI375.TH crash recorder centrally located in the dummy. Aside from the reliability and high data quality, IDIADA benefits from increased flexibility of the measurement technology: the cabling required is reduced as just one cable is routed from the dummy and therefore greatly reduces the time required for test preparation.

Towards the next digital age as friends

“Kistler’s crash recorder impressed us in the end as an innovative and pioneering development. We have been working with Kistler since 1996, with our relationship based on friendship and close cooperation. This is why we ordered the DTI upgrade for our 2 THOR dummies following multiple tests and meetings. The new technology will make our day-to-day work a lot easier”, explains Arana. IDIADA is also currently arranging the digital sensor calibration itself in-house, with support from Kistler.

Press kit

Kistler portrait with logo for a quick overview: Kistler Press Kit.zip

5/9/2018
At Sensor + Test 2018 Kistler will be introducing a milestone in measurement technology: its new KiDAQ data...
5/8/2018
At NPE 2018, the Kistler Group is showcasing its latest custom monitoring package for ComoNeo, its...
5/3/2018
At Automatica 2018, the Kistler Group will turn the spotlight on diverse options for using sensors and process...
4/24/2018
The Kistler Group will showcase its expanded portfolio of industrial test and inspection systems for quality...
4/12/2018
The global leader in dynamic measurement technology supports the passion for innovation and technology with a...
3/6/2018
Kistler will be showcasing at Control 2018 its portfolio of industrial testing and inspection systems with the...
2/16/2018
At Intertraffic 2018 the Kistler Group is showcasing its comprehensive KiTraffic Weigh In Motion (WIM)...
2/15/2018
At NPE 2018 in Orlando, Florida, the Kistler Group will demonstrate a wide range of modular functionalities...
1/31/2018
The new KiSprint provides coaches and athletes with an efficient means of biomechanically optimizing sprint...
1/24/2018
Kistler achieved a growth rate of 18 % in 2017. Digital transformation has top priority in 2018.
1/23/2018
Overcoming the complexities of RTM – with Kistler
10/12/2017
At the SPS IPC Drives Kistler Group will unveil the world's first digital charge amplifier Type 5974A, a...
10/9/2017
Kistler's Type 5074A industrial charge amplifier breaks new ground in industrial charge amplifier technology
10/6/2017
Whether hybrid drives or electric vehicles: anyone who wants to make a change needs to measure and understand
9/27/2017
Our experts will present you Kistler measuring technologies for demanding space applications.
9/5/2017
At Fakuma 2017, we will demonstrate how you can benefit from new ComoNeo functionalities
8/31/2017
Kistler Group showcases the entire spectrum of its integrated quality assurance solutions
8/25/2017
Kistler Group took over near Karlsruhe-based Vester Elektronik GmbH on 25 August, a specialist in sensor...
8/11/2017
Jaguar Land Rover uses Kistler RoaDyn® Wheel Force Transducers for accurate tyre modelling
7/11/2017
Kistler is taking over IOS GmbH (Germany), provider of Manufacturing Execution Systems (MES).
7/6/2017
Tettnang-based firm eso GmbH was acquired by the Kistler Group on July 5.
6/20/2017
Perfect production data synchronization through direct MES system integration.
5/2/2017
Kistler presents innovative measurement equipment for demanding vehicle testing applications
4/25/2017
At Moulding Expo 2017, we will show how easy it is to install the measurement technology needed for quality...
4/12/2017
Kistler will be present at Control, the world's leading quality assurance trade fair.
4/12/2017
Advanced features for LabAmp family maximize flexibility for cutting force users.
4/11/2017
Measuring equipment for sophisticated T&M applications
2/1/2017
The Kistler Group is constantly growing and recruiting specialist staff worldwide.
1/17/2017
Olympic champion Anthony Ervin and Kistler create a Success Story together.
12/2/2016
Kistler seeks more than 40 specialists in what is likely Switzerland's largest job advertisement.
10/27/2016
At this year's SPS IPC Drives in Nuremberg Kistler will premiere laboratory systems to analyze bolted joints,...
10/21/2016
Kistler boosts the efficiency and reliability of large marine and stationary engines through monitoring and...
10/19/2016
Kistler is presenting the new versions of its ComoNeo and ComoDataCenter.
10/10/2016
Kistler is unveiling a new addition to its portfolio of electromechanical joining modules.
9/30/2016
The Kistler Group reported incoming orders worth CHF 233.3 million at the end of August 2016 and has therefore...
9/7/2016
At this year's K Trade Fair from 19 to 26 October in Düsseldorf, Kistler will be showcasing its latest new...
7/24/2016
Kistler will be showcasing its new NCFE and NCFR joining modules, together with the latest generation of...
7/12/2016
Kistler's Correvit® SFII sensor measures world record in 1.513 seconds
5/12/2016
Screw technology complements the range of applications.
4/27/2016
Following a long phase of planning, preparations, and conversion work, Kistler Instrumente GmbH has a new home...
2/12/2016
Kistler Lorch GmbH Honored for Outstanding Qualities as Employer
2/2/2016
The Kistler Group has overcome currency-related challenges at its Swiss site to achieve continued growth.
1/28/2016
Accurate Wheel Force Measurement with Minimum Configuration Effort
11/26/2015
Increased Flexibility for High-Speed Combustion Analysis
11/2/2015
New Piezoresistive Sensor with Temperature Probe and Integrated Signal Conditioning.
10/27/2015
Kistler Provides Maximum Flexibility for Product Testing and Development
10/16/2015
Kistler's NCFR Joining Module honored in the handling and assembly category
10/5/2015
Setting the Standard for 100% Control of Linear Joining Processes with Partial Rotation
9/18/2015
Kistler Group: safeguarding the firm's competitive edge.
9/15/2015
Quick evaluation of performance and force with Kistler MARS 2.1.
9/3/2015
Major update for Kistler’s mobile engine indication system.
9/1/2015
Setting New Standards in Automated Process Monitoring for Injection Molding.
8/25/2015
Kistler Showcases Three Latest Product Innovations at Motek 2015
6/29/2015
Kistler Automotive GmbH honored as one of Germany's most innovative companies
6/26/2015
Kistler honored with ASCO Award Gold for best corporate transformation in Switzerland.
6/26/2015
Kistler's software for force plates offers a host of new features for performance diagnostics in sports and...