Kistler presents new measurement technologies at the Automotive Testing Expo 2017

Winterthur, 2 May 2017 – In keeping with the motto “the efficiency experience”, Kistler will present innovative new products from its measurement technology range for vehicle testing and development at this year’s Automotive Testing Expo (ATE) in Stuttgart, Germany from 20 to 22 June 2017 at booth 1524. Visitors can experience the new KiBox® Cockpit V3.0, which incorporates 16-channel option for mobile engine indication. Already common practice in vehicle safety, efficiency-increasing DTI (Digital Transducer Interface) technology now also progresses into vehicle dynamics and durability. In addition to the new in-dummy crash recorder with start-record function, Kistler experts will explain the benefits of DTI technology.

Kistler is a global market leader in the field of dynamic measurement technology; its systems are used in measurement, testing, research and development laboratories all over the world on a daily basis. “For more than 50 years Kistler has been dedicated to the development and production of measurement equipment for the automotive industry. Our products have often played a key role in the development of combustion engines, have contributed to increased vehicle safety by precisely capturing measurement data and help simplify test set-up on test benches,” says Stefan Zuckschwert, Kistler Sales Manager for Germany, Austria and Switzerland.

The ATE plays a very important role in this. “This show gives us the opportunity to meet up with the automotive and suppliers industry every year. It facilitates discussions with our partners and customers about industry trends and developments, and is a great inspiration,” Zuckschwert continues.

Faster and more efficient testing with Kistler DTI technology

Kistler streamlines vehicle dynamics and durability tests. Kistler is the first on the market to provide holistic measurement solutions using forward-thinking DTI technology, and therefore guarantees an efficient and quick test set-up. Only one cable is required for the configuration of sensors, measurement data transfer, synchronization, and power supply.

Automated sensor recognition using TEDS (Transducer Electronic Data Sheet) makes the configuration process even easier. “For example, in-vehicle test set-up is made even simpler and more user-friendly by employing the new KiRoad Wireless P1 unit’s WLAN data transfer, in combination with DTI technology,” Zuckschwert explains.

New flexibility for mobile engine indication with the KiBox® Cockpit V3.0

Kistler’s compact KiBox® adds to the engine indication product range for the in-vehicle and test bed environments. The KiBox® reliably records and processes data for critical combustion related parameters, supporting detailed thermodynamic analyses of engine performance.

This data can easily be integrated into the engine control unit measurement environment. The new KiBox® Cockpit V3.0 is extendable to 16 channels by cascading two units and is thus ideally suited to test bench conditions that require a higher channel count. In addition, the system now offers users the possibility to apply their own formulas and calculations, which can be executed online and in real time during measurements.

Crash recorder with start-record function

For crash tests, current trends move towards the integration of data acquisition systems into the crash dummy itself, aiming to make efficient use of the on-board systems for the sensor technology built into the vehicle. Kistler’s new, compact crash recorder family DTI375.XX has a non-volatile flash data memory and a start-record function that guarantees compatibility with existing Kistler on-board systems.

The measurement data is digitized in the sensor itself, stored in the crash recorder and is then transferable for subsequent crash analyses. Type DTI375.TH has an exceptionally high number of measurement channels - 288 in total - and its mechanical design is specifically geared towards the spatial dimensions of THOR dummies.

Kistler innovation up close

Visit us at Booth 1524 at the Automotive Testing Expo in Stuttgart, Germany from 20 to 22 June 2017 and experience the future of testing and measurement technology first-hand.

Contact for applications
Stefan Zuckschwert
Divisional Sales Manager DACH
Tel.: +49 7031 3090 182
E-Mail: stefan.zuckschwert@kistler.com

Media contact
Lisa Glatz
Divisional Marketing Manager ART
Tel.: +41 52 224 12 31
E-Mail: lisa.glatz@kistler.com

Press kit

Kistler portrait with logo for a quick overview: Kistler Press Kit.zip

4/12/2018
The global leader in dynamic measurement technology supports the passion for innovation and technology with a...
3/6/2018
Kistler will be showcasing at Control 2018 its portfolio of industrial testing and inspection systems with the...
2/16/2018
At Intertraffic 2018 the Kistler Group is showcasing its comprehensive KiTraffic Weigh In Motion (WIM)...
2/15/2018
At NPE 2018 in Orlando, Florida, the Kistler Group will demonstrate a wide range of modular functionalities...
1/31/2018
The new KiSprint provides coaches and athletes with an efficient means of biomechanically optimizing sprint...
1/24/2018
Kistler achieved a growth rate of 18 % in 2017. Digital transformation has top priority in 2018.
1/23/2018
Overcoming the complexities of RTM – with Kistler
10/12/2017
At the SPS IPC Drives Kistler Group will unveil the world's first digital charge amplifier Type 5974A, a...
10/9/2017
Kistler's Type 5074A industrial charge amplifier breaks new ground in industrial charge amplifier technology
10/6/2017
Whether hybrid drives or electric vehicles: anyone who wants to make a change needs to measure and understand
9/27/2017
Our experts will present you Kistler measuring technologies for demanding space applications.
9/5/2017
At Fakuma 2017, we will demonstrate how you can benefit from new ComoNeo functionalities
8/31/2017
Kistler Group showcases the entire spectrum of its integrated quality assurance solutions
8/25/2017
Kistler Group took over near Karlsruhe-based Vester Elektronik GmbH on 25 August, a specialist in sensor...
8/11/2017
Jaguar Land Rover uses Kistler RoaDyn® Wheel Force Transducers for accurate tyre modelling
7/11/2017
Kistler is taking over IOS GmbH (Germany), provider of Manufacturing Execution Systems (MES).
7/6/2017
Tettnang-based firm eso GmbH was acquired by the Kistler Group on July 5.
6/20/2017
Perfect production data synchronization through direct MES system integration.
5/2/2017
Kistler presents innovative measurement equipment for demanding vehicle testing applications
4/25/2017
At Moulding Expo 2017, we will show how easy it is to install the measurement technology needed for quality...
4/12/2017
Kistler will be present at Control, the world's leading quality assurance trade fair.
4/12/2017
Advanced features for LabAmp family maximize flexibility for cutting force users.
4/11/2017
Measuring equipment for sophisticated T&M applications
2/1/2017
The Kistler Group is constantly growing and recruiting specialist staff worldwide.
1/17/2017
Olympic champion Anthony Ervin and Kistler create a Success Story together.
12/2/2016
Kistler seeks more than 40 specialists in what is likely Switzerland's largest job advertisement.
10/27/2016
At this year's SPS IPC Drives in Nuremberg Kistler will premiere laboratory systems to analyze bolted joints,...
10/21/2016
Kistler boosts the efficiency and reliability of large marine and stationary engines through monitoring and...
10/19/2016
Kistler is presenting the new versions of its ComoNeo and ComoDataCenter.
10/10/2016
Kistler is unveiling a new addition to its portfolio of electromechanical joining modules.
9/30/2016
The Kistler Group reported incoming orders worth CHF 233.3 million at the end of August 2016 and has therefore...
9/7/2016
At this year's K Trade Fair from 19 to 26 October in Düsseldorf, Kistler will be showcasing its latest new...
7/24/2016
Kistler will be showcasing its new NCFE and NCFR joining modules, together with the latest generation of...
7/12/2016
Kistler's Correvit® SFII sensor measures world record in 1.513 seconds
5/12/2016
Screw technology complements the range of applications.
4/27/2016
Following a long phase of planning, preparations, and conversion work, Kistler Instrumente GmbH has a new home...
2/12/2016
Kistler Lorch GmbH Honored for Outstanding Qualities as Employer
2/2/2016
The Kistler Group has overcome currency-related challenges at its Swiss site to achieve continued growth.
1/28/2016
Accurate Wheel Force Measurement with Minimum Configuration Effort
11/26/2015
Increased Flexibility for High-Speed Combustion Analysis
11/2/2015
New Piezoresistive Sensor with Temperature Probe and Integrated Signal Conditioning.
10/27/2015
Kistler Provides Maximum Flexibility for Product Testing and Development
10/16/2015
Kistler's NCFR Joining Module honored in the handling and assembly category
10/5/2015
Setting the Standard for 100% Control of Linear Joining Processes with Partial Rotation
9/18/2015
Kistler Group: safeguarding the firm's competitive edge.
9/15/2015
Quick evaluation of performance and force with Kistler MARS 2.1.
9/3/2015
Major update for Kistler’s mobile engine indication system.
9/1/2015
Setting New Standards in Automated Process Monitoring for Injection Molding.
8/25/2015
Kistler Showcases Three Latest Product Innovations at Motek 2015
6/29/2015
Kistler Automotive GmbH honored as one of Germany's most innovative companies
6/26/2015
Kistler honored with ASCO Award Gold for best corporate transformation in Switzerland.
6/26/2015
Kistler's software for force plates offers a host of new features for performance diagnostics in sports and...