Electrify Europe is the forum for power engineering and energy management in Europe. The trade fair showcases the entire electricity value chain – from the power grid to electricity generation and consumption – in a large exhibition venue and a top-class congress center. Electrify Europe is an important date on the trade fair calendar for Kistler as well: the measurement technology experts will present their comprehensive thermoacoustics portfolio for gas turbine monitoring at the event in Vienna, Hall A, booth A-B11 from June 19 to 21.
The products and services offering at Electrify Europe ranges from large power plant technology, to decentralized power generation and renewable energy, to power supply companies and energy service providers.
Kistler will present its current thermoacoustics portfolio for pressure pulsation monitoring of gas turbines to exhibition visitors. The high-temperature measuring chains are designed to record thermoacoustic phenomena in harsh conditions and at temperatures up to 700°C. The measuring chains are suitable for monitoring of turbomachinery and research and development of extreme applications such as continuous detonation engines, pressure oscillation in cables and acoustic thermometry. Do you have questions about our thermoacoustic portfolio or other Kistler solutions? Feel free to ask to our experts at the exhibition. We look forward to seeing you there!
Your Kistler Team