Kistler on the Campus of FC Basel 1893

Since 2013, the young talents at the FC Basel 1893 soccer club have lived and trained on the site provided by the Youth Campus Foundation. Modesty is the keynote here. That's understandable, because FC Basel operates on a far less ambitious scale than clubs such as Real Madrid, Bayern Munich or FC Barcelona, which can attract talented players from all over Europe. However, FC Basel 1893 pursues a different strategy. The club wants to maintain its local roots − but at the same time, it aims to focus on reducing the number of dropouts so as to move more players up into the professional league. And the tools that FC Basel 1893 uses to achieve those goals include measuring systems from Kistler.

As you stroll across the campus (already three years old), your eye is immediately drawn to a long concrete building. As well as offices and changing rooms, it houses modern training areas where Kistler force plates have been in use since the end of 2015. The measurement results generated by this technology provide training supervisors with in-depth knowledge about the physical condition of their players.

Measurement Data: Reliable Basis for Optimizing Physical Performance

A club such as FC Basel can't simply tap into an unlimited pool of young talents. That's why one of the club's major objetives is to work more intensively with players at the U14 to U21 levels, with a specific purpose in mind.
Talent is not the only requirement for players to make the leap into FCB's professional squad. Above all, they must also have good physical health – which is built up and maintained with the help of accurate measurement data, among other factors. Thanks to this data, weak points can be identified and action can be taken to eliminate them. Strengths, too, are recognized at an early stage so that training can focus on developing them. One especially important factor for trainers is knowledge of any strength deficits in the left and right halves of a player's body.

FC Basel currently uses Kistler technology to determine the effect of prestretch for every player. This involves determining the countermovement jump (CMJ) to static jump (SJ) ratio: a target value is then defined, and training is adapted so that value can be attained. Starting with the very first measurement, Kistler force plates deliver reliable data, and they can record even the smallest of changes.

Long-Term Mindset Leads to Success

By continuously capturing measurement data, FC Basel can tailor training to each athlete's individual requirements. This paves the way to long-term success, and it helps to explain why the club now operates Switzerland's leading training facility for young footballers.

Kistler's force plates and the Kistler MARS software: twin cornerstones of the measurement technology that is enabling FC Basel to achieve its ambitious goals.


Our highly qualified employees push the limits of what is possible and deliver answers with our customers – and for our customers – to the great questions posed by a connected world around the megatrends mobility, emission reduction, quality control and lightweight construction.
Do you want to play a part in shaping the future? If so, become part of our team.

4/11/2018
The world’s largest provider of rail transport technology relies on Kistler’s measurement expertise. Thanks...
11/14/2017
In the development of cooling lubricants, Blaser Swisslube relies on Kistler's measurement expertise.
8/11/2017
Applus IDIADA relies on DTI in-dummy technology from Kistler for Test Device for Human Occupant Restraint...
1/4/2017
Road safety is a central topic in vehicle development. Through accurate measurements, Kistler helps increase...
12/22/2016
Kistler makes progress in vehicle development possible
12/22/2016
Kistler Sensor Correvit® SFII measures world record
12/20/2016
Kistler sensors deliver a maximum in data quality under any conditions.
11/7/2016
Kistler pressure sensors enabled the Rosetta space probe to fly for 6.4 billion kilometers.
10/5/2016
Since the end of 2015 FC Basel is using Kistler force plates to reduce the dropout of young talents.
8/17/2016
Kistler makes the difference in the crucial sports moments with its Performance Analysis System for Swimming.
2/19/2016
Determination of Pump Efficiency with Kistler KiTorq Measuring Flange System
11/4/2015
Piezoelectric Measurements with CompactRIO™
6/15/2015
Measurement Solutions for Automotive Test Systems
5/8/2015
Quality Assurance in the Automotive Industry
3/2/2015
How Brose improves the quality of its two-component production and automatically separates defective parts
12/2/2014
The Kistler Group pursues a growth policy that is both ambitious and sustainable – and strategic acquisitions...
12/2/2014
After a ten-year voyage, the Rosetta space probe's Philae landing module finally touched down on the surface...
8/23/2011
HEWI and its Customers Benefit from Cavity Pressure Technology
2/15/2011
End-to-end process monitoring for critical medical moldings
2/7/2011
Cavity pressure measurement eliminates short shots at Fischer GmbH & Co KG of Sinsheim/Germany
Contact