ITS America Annual Meeting 2019

We would like to kindly invite you for ITS America Annual Meeting where Kistler will be presenting its latest Weigh In Motion systems and solutions. 

The Lineas Quartz Weigh In Motion Sensor is an industry-proven WIM solution delivering consistently reliable results, with a no routine maintenance design for more than 20 years. Kistler now offers the world’s first sub-surface quartz sensor, the Lineas Compact and Kistler WIM Data Logger to provide the most sustainable solution for automated real-time traffic data collection at a budget maximizing price. This arrangement, branded as the Kistler KiTraffic Statistics system, is an integrated, prewired system to easily gain an overview of road usage and vehicle weight patterns. The new Lineas Compact sensors are installed below the road surface and are protected by a special epoxy grout, delivering a new level of robustness and durability. In combination with the Kistler WIM Data Logger, KiTraffic Statistics can easily be integrated into an overall system for a customized solution according to the needs of the end user.

Kistler is also a market leader offering the highest quality accuracy and vehicle data, including OIML certification for direct enforcement of overloaded vehicles around the world. The proven Lineas sensors and Kistler WIM Data Logger allow customers to monitor traffic real time and to gather key vehicle data, such as vehicle weight and imbalance, axle loads and distances, vehicle speed and driving behavior, classification and much more. The WIM Data Logger, with its modern web interface, has various digital inputs and outputs to interface peripheral devices such as central systems, loop cards, light curtains, traffic signals, camera triggers, barriers, etc. to allow for a fully customized solution. Whether the goal is quality data collection, toll-by-weight, pre-selection of overloaded vehicles or direct enforcement of overloaded vehicles, Kistler has the solution.

Stop by the Kistler booth #464 at the ITS America exhibition to learn more.

ITS America Annual Meeting 2019
04.06.2019 - 07.06.2019
Save the date
Washington DC, USA
Kontakt
(max 25 Mb)