Intertraffic Amsterdam

Intertraffic Amsterdam is the platform of choice for professionals from around the world to meet. It is a biennial must attend event to stay up to speed on the developments in the fields of infrastructure, traffic management, safety and parking, with almost 27,000 visits in 2014 from attendees from 128 different countries worldwide.

Kistler’s WIM system is now OIML-certified for low to medium-speed legal vehicle weighing – discover all the benefits for yourself at the trade fair. Kistler's stand will feature exciting Weigh-In-Motion (WIM) equipment, such as the Kistler WIM Data Logger and the Lineas® quartz WIM sensors.

As a service provider Kistler helps to provide optimum performance during the whole life cycle – find out more about our services on Kistler booth no. 315 in hall 10.

Reserve your free entry ticket today. The Kistler WIM team looks forward to your visit.

More information about the Kistler Weigh-In-Motion portfolio.

Intertraffic Amsterdam
05.04.2016 - 08.04.2016
Save the date
Amsterdam, Netherland
Kontakt
(max 25 Mb)