奇石乐碰撞测试假人内置系统和仪器 – 无论环境如何苛刻,总能获得准确结果

奇石乐为各种类型假人提供高精度传感器技术和先进的内置数据采集解决方案。功能丰富的软件使碰撞试验准备和实施快捷便利。可靠精确地测量加速度、扭矩和力。 

Tri-axial Thoracic Spine Load Cell for the BioRID (BR) Dummy

型号 M56423

The tri-axial sensor is designed to measure the forces Fx, Fz and moment My in the thoracic spine area.

  • Measuring range 5,0 kN, 5,0 kN and 125 Nm
  • Low linearity error and hysteresis
  • Polarities according to SAE J211/1

用于WorldSID系列中WS-5假人的3轴大腿力传感器

型号 M53923

3轴力传感器用于测量大腿的作用力Fx, Fy, Fz。                            

测量范围10 kN、25 kN、10 kN        

线性偏差和滞后均很小              

极性符合SAE J211/1

用于WorldSID系列中WS-50假人的3轴大腿力传感器

型号 M53903

3轴力传感器用于测量大腿的作用力 Fx, Fy, Fz 。                       

测量范围 10 kN、25 kN、10 kN                                    

线性偏差和滞后均很小                       

极性符合SAE J211/1

用于WorldSID假人的单轴耻骨力传感器

型号 M50241

单轴力传感器用于测量假人的耻骨作用力Fy。                

测量范围 12 kN                                                         

线性偏差和滞后均很小                                               

极性符合SAE J211/1

用于WorldSID假人的12通道髂骨力传感器

型号 M5670B

12分量力传感器用于测量髂骨左右两侧的作用力Fx, Fy, Fz和扭矩 Mx, My, Mz。                                                                                   

测量范围6 kN、12kN、6 kN和800 Nm、400 Nm、400 Nm               

线性偏差和滞后均很小                                                                

极性符合SAE J211/1

用于WorldSID假人的6分量腰椎力传感器

型号 M56826

6分量力传感器专为测量腰椎作用力 Fx, Fy, Fz和扭矩Mx, My, Mz设计。

测量范围10 kN、10 kN、12 kN和300 Nm、300 Nm、200 Nm      

线性偏差和滞后均很小                      

极性符合SAE J211/1

用于WorldSID WS-5假人的3轴肩部力传感器

型号 M53653

3轴力传感器专为测量肩部的作用力Fx、Fy、Fz设计。                     

测量范围4 kN、5 kN、4 kN               

线性偏差和滞后均很小              

极性符合SAE J211/1

用于WorldSID WS-50碰撞假人的3轴肩部力传感器

型号 M53643

3轴力传感器专为测量肩部的作用力 Fx, Fy, Fz设计。                       

测量范围5 kN, 10 kN, 5 kN                    

线性偏差和滞后均很小                      

极性符合SAE J211/1

用于WorldSID假人的6分量颈部力传感器(上颈部和下颈部)

型号 M55556

6分量颈部力传感器用于测量假人上颈和下颈部的作用力 Fx, Fy, Fz和扭矩Mx, My, Mz。                                      

测量范围 10 kN, 10 kN, 12 kN和300 Nm, 300 Nm, 200 Nm               

线性偏差和滞后均很小                       

极性符合SAE J211/1

碰撞假人数据记录模块

型号 DTI304.12 / DTI304.08 / DTI304.04

144/96/48测量通道的内置假人数据记录仪记录碰撞试验中的数字信号。数据中心存储,并通过系统电缆传输。

Data Recorder - In-Dummy Data Acquisition Modul

型号 DTI375.TH

The data recorder the Thor-M dummy records digitized measuring values up to 288 measuring channels during a crash test. The data are stored centrally and are transmitted via system cable subsequently.

Uniaxial Face Load Cell for the Thor-M (TH) Dummy

型号 M55991

The uni-axial sensor is designed to measure the force Fx in the face area.

  • Measuring range 4.5 kN
  • Low linearity error and hysteresis
  • Polarities according to SAE J211/1

Uniaxial Skull Spring Load Cell for the Thor-M (TH) Dummy

型号 M55191

The uni-axial sensor is designed to measure the force Fy in the skull spring area.

  • Measuring range 6.7 kN
  • Low linearity error and hysteresis
  • Polarity according to SAE J211/1

Six-axial Upper Neck Load Cell for the Thor-M (TH) Dummy

型号 M55596

The six-axial sensor is designed to measure the forces Fx, Fy, Fz and moments Mx, My, Mz in the upper neck area.

  • Measuring range 8.9 kN, 8.9 kN, 13.3 kN and 284 Nm
  • Low linearity error and hysteresis
  • Polarities according to SAE J211/1

Six-axial Lower Neck Load Cell for the Thor-M (TH) Dummy

型号 M55696

The six-axial sensor is designed to measure the forces Fx, Fy, Fz and moments Mx, My, Mz in the lower neck area.

  • Measuring range 13.3 kN, 13.3 kN, 13.3 kN and 452 Nm, 452 Nm, 226 Nm
  • Low linearity error and hysteresis
  • Polarities according to SAE J211/1

Four-axial Clavicle Load Cell for the Thor-M (TH) Dummy

型号 M53894

The four-axial sensor is designed to measure the forces Fx, Fz (2x) in the Clavicle area.

  • Measuring range 2.0 kN
  • Low linearity error and hysteresis
  • Polarities according to SAE J211/1

Five-axial Thoracic Spine Load Cell for the Thor-M (TH) Dummy

型号 M56495

The five-axial sensor is designed to measure the forces Fx, Fy, Fz and moments Mx, My in the thoracic spine area.

  • Measuring range 13.4 kN, 13.4 kN, 17.8 kN and 680 Nm, 900 Nm
  • Low linearity error and hysteresis
  • Polarities according to SAE J211/1

Bi-axial Illiac Wing (ASIS) Load Cell for Thor-M (TH) Dummy

型号 M52292

The bi-axial sensor is designed to measure the force Fz and moment My in the illiac wing (ASIS) area.

  • Measuring range13.0 kN and 325 Nm
  • Low lineraty erros and hysteresis
  • Polarities according to SAE J211/1

Tri-axial Acetabulum Load Cell for Thor-M (TH) Dummy

型号 M52893

The tri-axial sensor is designed to measure the forces Fx, Fy, Fz in the acetabulum area.

  • Measuring range 22.2 kN, 13.3 kN, 13.3 kN
  • Low lineraty erros and hysteresis
  • Polarities according to SAE J211/1

Five-axial Upper Tibia Load Cell for Thor-M (TH) and Thor-LX Dummy

型号 M55295

The five-axial sensor is designed to measure the forces Fx, Fy, Fz and moments Mx, My in the upper tibia area.

  • Measuring range 11,0 kN and 400 Nm
  • Low linearity error and hysteresis
  • Polarities according to SAE J211/1

Five-axial Lower Tibia Load Cell for the Thor-M (TH) and Thor-LX Dummies

型号 M55395

The five-axial sensor is designed to measure the forces Fx, Fy, Fz and moments Mx, My in the lower tibia area.

  • Measuring range 11.0 kN and 400 Nm
  • Low linearity error and hysteresis
  • Polarities according to SAE J211/1

Uniaxial Achilles Tendon Load Cell for the Thor-M (TH) Dummy

型号 M55491

The uni-axial sensor is designed to measure the force Fy in the achilles tendon area.

  • Measuring range 4.5 kN
  • Low linearity error and hysteresis
  • Polarities according to SAE J211/1

单轴压阻式加速度计

型号 M0064C00

加速度计基于先进的压阻MEMS传感器元件,具有优异的动态性能和稳定性。