maXYmos BL, TL, NC

XY Monitors and Systems for Process Monitoring with 100% Quality in Manufacturing, Assembly and Product Testing

The maXYmos XY monitors make it possible to check and evaluate the quality of a product or production step on the basis of a curve. The user can apply evaluation objects in order to adapt the curve evaluation to the individual monitoring task. Based on this specification, the maXYmos can check each workpiece and decide whether the part is good or bad.

The maXYmos NC controls, monitors, evaluates and documents XY progressions for joining and press-fitting processes in combination with NC joining modules and the associated servo amplifier IndraDrive. The shape of the measurement curve allow the quality of individual manufacturing steps, assembly groups or even an entire product to be monitored and controlled in real-time.  

 

Maximum Control for Your Processes. With the maXYmos Family.

Contact
Tan Su Min (Kevin)
Sales Representative
Tan Su Min (Kevin)
Benefits

In-process monitoring of joining and assembly processes

Early detection of quality variations in the production process

Transparency in product process enables fast feedback

Traceable process results

Economization of test routines