High-Quality Welding: Customized Industrial Solutions from Kistler

Thanks to integrated process monitoring from Kistler, welding forces can be captured by piezoelectric sensors. Fulfilling welding windows criteria with narrow tolerances guarantees that the process will deliver the required joint quality. The force-controlled regulation of the process results in reliable, accurate joints.

Contact
Yong Alfred
Sales Representative
Yong Alfred

1-4-Channel Charge Amplifier, adjustable Range up to 1000000 pC

Type 5073A

analogue amplifier for industrial application

Properties:

  • Open measuring range 100 pC … 1000000 pC
  • Bandwidth ≈ 0 kHz up to 20 kHz
  • *Connector BNC / TNC / D-Sub 9p/15p
  • *Output Voltage / Current
  • Control via IO / RS232

*Variant

Welding Force Test Transmitter, Fz 5 kN up to 25 kN

Type 9833C

piezoelectric sensor with integrated charge amplifier for clamp force measurement

Properties:

  • *Fz 5 kN / 10 kN / 25 kN
  • Connector M12 5p.
  • Output analogue Voltage
  • Preloaded and precalibrated, ready to measure

*Variant

Surface Strain Sensor, με ±600

Type 9232A

With its low weight, this tiny piezoelectric sensor is perfect for indirect force measurement on lightweight-structures

Properties:

  • Dimensions (L / B / H)  40 / 17 / 15 mm
  • Connector KIAG 10-32UNF neg.
  • High sensitivity
  • Overload proof

1-Component Force Sensor, Fz up to 26 kN / 5.84 klbf

Type 9134B

Properties:

  • Dimensions (D / d / H)   20 / 8.1 / 3.5 mm
  • Integrated cable
  • Calibration after installation

Welding Force Calibration Transmitter, Fz 5 kN up to 45 kN

Type 9831C

piezoelectric sensor with integrated charge amplifier for clamp force calibration using handheld 5825A2

Properties:

  • *Fz 5 kN / 10 kN / 45 kN
  • Exchangeable inserts
  • High safety standard
  • Preloaded and precalibrated, ready to measure

*Variant

1-Channel mini Charge Amplifier, Range 100 … 100000 pC

Type 5030A

tiny analogue amplifier for industrial application

Properties:

  • *measuring ranges 100 pC … 100000 pC
  • Bandwidth ≈ 0 kHz up to 10 kHz
  • Connector 10-32UNF / M12 8p
  • Output Voltage
  • Control via IO

*Variant