The Professional Way to Optimize Infrastructure Planning, Road Maintenance and Traffic Flow: Piezoelectric Measurement Technology from Kistler

Weigh-in-Motion systems with Lineas® quartz WIM sensors and the reliable Kistler WIM Data Logger offer flexible options for real-time traffic monitoring. Kistler’s high-precision quartz crystal sensors also take adverse weather conditions and high driving speeds in their stride.

Contact
Mark Chow
Sales Representative

WIM Signal Conditioner

Type 5105A

Robust signal conditioner specifically designed for Kistler Lineas WIM sensors with voltage output (Type 9195GV...).

Lineas® WIM Sensor

Type 9195G

The Lineas Quartz WIM (weigh-in-motion) sensor is measuring very accurately wheel and axle loads and determining gross vehicle weight under rolling traffic conditions.

Kistler WIM System (OIML Certified)

Type 9835AE

The compact and prewired WIM system contains all key components to set up a WIM site rapidly and perform weight measurements. Suitable for the detection of overloaded vehicles and continuous traffic monitoring.

Grouting Compound "Winter Grade"

Type 1000A3

The winter grade grouting compound is a 2-component polyester resin mortar specially developed for the installation of Lineas WIM sensors in cold weather conditions (+1 … 9 °C).