Reliable Tire Testing Thanks to High-Precision Measurement Technology from Kistler

Multi-component measuring hubs, RoaDyn wheel force sensors or Correvit sensors: thanks to components such as these, Kistler measurement systems can always meet the ever-increasing requirements for testing procedures on the test bench and on test tracks.

Contact
Ong Joe
Sales Representative
Ong Joe

RoaDyn® P106: Wheel Torque Transducer for Cars and SUVs

Type 9294B

For measuring the traction torque My of cars and SUVs up to a maximum torque of ±6000 Nm.

For application in the fields of driving stability, traction control, ABS systems, force distribution, coasting moment, and others.

Electronics for RoaDyn® Sxxx Measuring Hubs (analog)

Type 5633A1

Analog electronics for RoaDyn Sxxx measuring hubs with 4, 5 or 6 strain gauge load cells.

Fx, Fy, Fz: Analog_out 10V.

RoaDyn® S5ST Measuring hub for Tire Test Stands, Light and Medium Truck & Bus

Type 9289A253

5-/6-component measuring hub for tire and wheel test stands; for measuring wheel forces Fx, Fy, Fz up to a wheel load of 60 kN and moments Mx, (My), Mz.

Dynamic measurements like non-uniformity, vibration, declaration of tire characteristics and endurance tests.

RoaDyn® S220 Measuring Hub for Tire Test Stands, Passenger Car

Type 9289A103

2-/3-component measuring hub for tire and wheel test stands; for measuring wheel forces Fx, (Fy), Fz up to a wheel load of 20 kN.

Measures rolling resistance and wheel load according the very accurate force method based on ISO 28580 & SAE J1269.

RoaDyn® P530 Measuring Hub for Tire Test Stands, Passenger Car

Type 9295B...

5-/6-component measuring hub for tire and wheel test stands; for measuring wheel forces Fx, Fy, Fz up to 30 kN and moments Mx, (My), Mz.

Highly dynamic measurements like non-uniformity, vibration and for declaration of tire characteristics.

RoaDyn® S530 Measuring Hub for Tire Test Stands, Passenger Car

Type 9289A013A...

5-/6-component measuring hub for tire and wheel test stands; for measuring wheel forces Fx, Fy, Fz up to 30 kN and moments Mx, (My), Mz.

Long-term measurements for tire endurance and tire wear tests including “closed loop control” based on the static measured forces.

RoaDyn® S260 Measuring Hub for Tire Test Stands, Truck & Bus

Type 9289A113

2-/3-component measuring hub for tire and wheel test stands; for measuring wheel forces Fx, (Fy), Fz up to a wheel load of 60 kN.

Measures rolling resistance and wheel load according the very accurate force method based on ISO 28580 & SAE J1269.

RoaDyn® S5MT Measuring Hub for Tire Test Stands, Medium/Heavy Truck & Bus

Type 9289A263

5-/6-component measuring hub for tire and wheel test stands; for measuring wheel forces Fx, Fy, Fz up to a wheel load of 100 kN and moments Mx, (My), Mz.

Dynamic measurements like non-uniformity, vibration, declaration of tire characteristics and endurance tests.

Electronics for RoaDyn® Sxxx Measuring Hubs (digital)

Type 5633A2

Digital electronics for RoaDyn S2x0 measuring hubs with 3 or 4 strain gauge load cells.

Fx, Fz: CAN_out.

RoaDyn® P1HT: Wheel Torque Transducer for Commercial Vehicles

Type 9299A

For measuring the traction torque My of utility vehicles up to a maximum vertical wheel load of 120 kN. The maximum traction moment is ±50 kNm.

The P1HT can be retrofit into a S6XT by exchanging the load cells.

RoaDyn® S625 sp Wheel Force Transducer for Light Cars

Type 9266A1

For measuring wheel forces (up to 20 kN) and moments (up to 4 kNm) on the test track.

For research into vehicle dynamics, tire testing and capturing road load data for virtual and experimental simulation with cars.