For Optimal Quality Assurance: Precise Process Monitoring for Spot and Projection Welding

Kistler measuring sensors to check spot welds can be positioned flexibly – on the welding gun or the connecting point between the tongs and the motor, and directly in the welding gun motor. State-of-the-art, individually configurable charge amplifiers and excellent equipment for welding gun calibration round out our offering.

Contact
Yong Alfred
Sales Representative
Yong Alfred

1-Component Force Sensors, Fz up to 80 kN / 17.9 klbf

Type 913XB

Properties:

  • Fz 0 ... 3 kN (674 lbf) to 0 ... 80 kN (17.9 klbf)
  • Dimensions (D / d / H)   8 / 2.7 / 3 to 36 / 14.1 / 5 mm
  • Integrated cable
  • Calibration after installation
  • Very slim design

1-4-Channel Charge Amplifier, adjustable Range up to 1000000 pC

Type 5073A

analogue amplifier for industrial application

Properties:

  • Open measuring range 100 pC … 1000000 pC
  • Bandwidth ≈ 0 kHz up to 20 kHz
  • *Connector BNC / TNC / D-Sub 9p/15p
  • *Output Voltage / Current
  • Control via IO / RS232

*Variant

1-Channel mini Charge Amplifier, Range 100 … 100000 pC

Type 5030A

tiny analogue amplifier for industrial application

Properties:

  • *measuring ranges 100 pC … 100000 pC
  • Bandwidth ≈ 0 kHz up to 10 kHz
  • Connector 10-32UNF / M12 8p
  • Output Voltage
  • Control via IO

*Variant

Surface Strain Sensor, με ±600

Type 9232A

With its low weight, this tiny piezoelectric sensor is perfect for indirect force measurement on lightweight-structures

Properties:

  • Dimensions (L / B / H)  40 / 17 / 15 mm
  • Connector KIAG 10-32UNF neg.
  • High sensitivity
  • Overload proof

Surface Strain Transmitter, με ±800

Type 9238B

robust sensor with integrated digital charge amplifier, perfect for indirect force measurement on structural parts

Properties:

  • Dimensions (L / B / H) 68.1 / 26.9 / 27.5 mm
  • Connector M12 8p.
  • Output analogue Voltage / RS232
  • Overload proof

Welding Force Test Transmitter, Fz 5 kN up to 25 kN

Type 9833C

piezoelectric sensor with integrated charge amplifier for clamp force measurement

Properties:

  • *Fz 5 kN / 10 kN / 25 kN
  • Connector M12 5p.
  • Output analogue Voltage
  • Preloaded and precalibrated, ready to measure

*Variant

Welding Force Calibration Transmitter, Fz 5 kN up to 45 kN

Type 9831C

piezoelectric sensor with integrated charge amplifier for clamp force calibration using handheld 5825A2

Properties:

  • *Fz 5 kN / 10 kN / 45 kN
  • Exchangeable inserts
  • High safety standard
  • Preloaded and precalibrated, ready to measure

*Variant

Electrode Insert for 9831C

Type 9426B

various inserts for sensor 9831C for optimized adaption to the corresponding electrode shape

1-Component Force Sensors, Fz up to 700 kN / 157 klbf

Type 910XA

Properties:

  • Fz 0 ... 20 kN (4.49 klbf) to 0 ... 700 kN (157 klbf)
  • Dimensions (D / d / H)   14.5 / 6.5 / 8 to 75.5 / 40.5 / 17 mm
  • Connector KIAG 10-32 neg.
  • Calibration after installation
  • For very high forces