Quality Assurance for Assembly, Joining and Testing Processes: High-Precision Testing of Manual Press Processes

Kistler offers retrofittable solutions for manual press systems with the force sensor integrated into the tool holder of the manual press. The resultant system can monitor processes on the manual press. Control tasks related to the manual press can also be accomplished. This approach makes the process independent of the respective operator.

Contact
Alfred Yong
Sales Representative
Alfred Yong

Potentiometric Displacement Sensor, up to 100 mm

Type 2118A

Position transducers employing conductive-plastic resistance and collector tracks.

Properties:

  • Long life
  • Outstanding linearity
  • integrated connecting cable

Retrofit for Manual Presses, Fz bis 60 kN / 13.4 klbf

Type 9819A

Perfect solution for force/displacement monitoring for use in hand-knee lever presses or pneumatically operated presses.

Properties:

  • 1-Component Press Force Link Type 9340AX
  • maXYmos BL - XY-Monitor
  • diverse installation sets

1-Channel mini Charge Amplifier, Range 100 … 100000 pC

Type 5030A

tiny analogue amplifier for industrial application

Properties:

  • *measuring ranges 100 pC … 100000 pC
  • Bandwidth ≈ 0 kHz up to 10 kHz
  • Connector 10-32UNF / M12 8p
  • Output Voltage
  • Control via IO

*Variant

1-4-Channel Charge Amplifier, adjustable Range up to 1000000 pC

Type 5073A

analogue amplifier for industrial application

Properties:

  • Open measuring range 100 pC … 1000000 pC
  • Bandwidth ≈ 0 kHz up to 20 kHz
  • *Connector BNC / TNC / D-Sub 9p/15p
  • *Output Voltage / Current
  • Control via IO / RS232

*Variant

1-Component Press Force Links, Fz up to 700 kN / 157 klbf

Type 93X3A

piezoelectric Sensor with practical mechanical Interface

Properties:

  • Fz 0 ... 10 kN (2.24 klbf) to 0 ... 700 kN (157 klbf)
  • Dimensions (D / L) 20 / 26 mm to 145 / 190 mm
  • Connector KIAG 10-32UNF neg.
  • Preloaded and precalibrated, ready to measure

1-Component Press Force Link, Fz up to 60 kN / 13.4 klbf

Type 9340AX

This Sensor is designed for use in hand-knee lever presses or
automatic operated presses of different installation sizes.

Properties:

  • Dimensions (D/H) 35.5 / 48 mm
  • Connector 10-32UNF
  • Preloaded and precalibrated, ready to measure

Surface Strain Transmitter, με ±800

Type 9238B

robust sensor with integrated digital charge amplifier, perfect for indirect force measurement on structural parts

Properties:

  • Dimensions (L / B / H) 68.1 / 26.9 / 27.5 mm
  • Connector M12 8p.
  • Output analogue Voltage / RS232
  • Overload proof

Strain Gage Load Cell

Type 4576A

This tension and compression sensor Type 4576A... with its compact construction is designed for heavy-duty use in rough environments as well as for laboratory and test purposes.

Measuring ranges from 0 ... 0,5 kN up to 0 ... 200 kN

Made of stainless steel

Simple mounting

Compact size

Strain Gage Miniature Load Cell

Type 4577A

A high value/performance ratio and robust design characterize the compressive force miniature load cell Type 4577A... even in the high measuring ranges.

 

Measuring ranges from 0 ... 0,1 kN up to 0 ... 200 kN

Small size

For static and dynamic measurements

Stainless steel construction

Standardized output signal 1 mV/V

Strain Gage Load Cell

Type 4578A

Load cells for tension and compression Type 4578A... can be used in the laboratory and in industrial environments.

Measuring ranges from 0 ... 0,1 kN to 0 ... 10 kN Measuring accuracy better than 0,20 % FSO

Stainless steel construction

Simple mounting

Strain Gage Load Cell

Type 4579A

Load cells for tension and compression Type 4579A... can be used in the laboratory and in industrial Environments

Measuring ranges from 0 ... 20 kN to 0 ... 500 kN Measuring accuracy better than 0,20 % FSO

Stainless steel construction

Simple mounting