For Perfect Turning: Cutting Force Measurement for Turning Processes with Kistler

Measuring the cutting forces in turning processes always pays off. To optimize measurements of the cutting force and the other force components, the tool is clamped onto a stationary dynamometer that operates on the basis of piezoelectric technology.

Contact
Su Min (Kevin) Tan
Sales Representative
Su Min (Kevin) Tan

Data Acquisition System for up to 28 channels

Type 5697A

Universal data acquisition system in combination with DynoWare. Connection to PC via USB. Acquisition of up to 28 channels. Control of all Kistler laboratory amplifiers.

Modular Multi-Channel Laboratory Charge Amplifier

Type 5080A

The universal, modular high-end charge amplifier for up to 8 amplifier modules with charge input features an analog 6-component summing calculator.

Rotating Multi-Component Dynamometer up to 20000 1/min

Type 9170A

Rotating 4-Component Cutting Force Dynamometer (RCD) with non-contacting transmission of measured data. Measuring range up to 5 kN (Fx, Fy), 20 kN (Fz) and 150 N·m (Mz).

Rotating Multi-Component Dynamometer up to 12000 1/min

Type 9171A

Rotating 4-Component Cutting Force Dynamometer (RCD) with non-contacting transmission of measured data. Measuring range up to 20 kN (Fx, Fy), 30 kN (Fz) and 1000 N·m (Mz).

more

4-/8-Channel Laboratory Charge Amplifier & Data Acquisition

Type 5167Ax1

Kistler LabAmp 5167Ax1:
Universal laboratory charge amplifier for quasi-static measurements with dynamometers; integrated data acquisition; Ethernet interface; Fischer input connector

Learn more about Kistler LabAmp

DynoWare, Software for cutting force and test & measurement applications

Type 2825A

DynoWare, software for universal data acquisition with dynamometers and Kistler charge amplifiers. In combination with devices of the LabAmp Family and the DAQ-System Type 5697A DynoWare is a powerful software to acquire and display data.

3-Component Measuring System for Turning up to 8 kN

Type 9129A

Modular measuring system with wide measuring range based on the dynamometer Type 9129AA. Measurement of forces during outer diameter turning and boring. Easy mounting of adapters.

Compact Multi-Component Dynamometer up to 10 kN

Type 9129AA

Universal dynamometer with high natural frequency, 150 x 107 mm. Setup of dynamometer enables accurate measurement of highly dynamic forces and guarantees minimal influences of thermal effects.

Compact Multi-Component Dynamometer up to 30 kN

Type 9139AA

Universal dynamometer with high natural frequency, 240 x 192 mm. Robust design enables accurate measurement of highly dynamic forces and guarantees minimal influences of thermal effects.

more

Compact Multi-Component Dynamometer up to 4 kN, 91 x 80 mm, highly sensitive

Type 9119AA1

Universal dynamometer with highest natural frequency, 91 x 80 mm. Setup of dynamometer enables accurate measurement of very small forces and guarantees minimal influences of thermal effects.

Compact Multi-Component Dynamometer up to 4 kN, 107 x 80 mm, highly sensitive

Type 9119AA2

Universal dynamometer with high natural frequency, 107 x 80 mm. Setup of dynamometer enables accurate measurement of very small forces and guarantees minimal influences of thermal effects.

Multi-Component Dynamometer up to 60 kN

Type 9255C

Very robust dynamometer with the largest force range of all the dynamometers and high stiffness, 360 x 300 mm. Particularly suitable for heavy machining. Easy mounting with lateral flanges.

4-Component Dynamometer up to 200 N·m

Type 9272

Stationary dynamometer with four measurement components (Fx, Fy, Fz, Mz). Precise measurement of the torque Mz thanks to direct measurement. Particularly suitable for drilling applications.