Force Plates Deliver Precise Measurement Results for Research, Competitive Sport and Rehabilitation

Piezoelectric measurement technology from Kistler reliably detects even the smallest forces and moments. What's more, our highly versatile force plates can all be used for a variety of purposes. They are also optimized for diverse applications in the fields of motion and gait analysis.

Contact
Chow Mark
Sales Representative

Portable Multi-Component Force Plate for 10 kN

Type 9286B

Robust and portable force plate, 60x40 cm, with excellent accuracy of the center of pressure (COP). Large measuring range, easy Installation for versatile and mobile use.

Data Acquisition System for up to 8 Force Plates

Type 5695B

64 ch USB Data Acquisition System for up to 8 Kistler force plates. Extensive triggering and synchronization options as well as analogue output for all signals.

Kistler MARS - Measurement, Analysis & Reporting Software

Type 2875A

Performance analysis software for Power & Strength, Balance & Stability. Extensive and intuitive measuring testing modules with efficient data management and reporting tools.

 

Sports & Performance Analysis with Kistler