Friction Welding with Kistler: Customized Industrial Solutions for Complete Process Monitoring

Piezoelectric sensors from Kistler deliver precise and reliable measurements. They make it possible to detect possible tool wear at an early stage, to maintain constant joint quality and to adapt machine parameters to changing ambient conditions.

Contact
Yong Alfred
Sales Representative
Yong Alfred

1-Component Force Sensor, Fy (Shear) up to ±8 kN / ±1.79 klbf

Type 9147B

Properties:

  • Dimensions (D / d / H)   36 / 14.1 / 5 mm
  • Integrated cable
  • Calibration after installation

Rotating Multi-Component Dynamometer up to 20000 1/min

Type 9170A

Rotating 4-Component Cutting Force Dynamometer (RCD) with non-contacting transmission of measured data. Measuring range up to 5 kN (Fx, Fy), 20 kN (Fz) and 150 N·m (Mz).

1-Component Force Sensor, Fy (Shear) up to ±0.9 kN / ±202 lbf

Type 9143B

Properties:

  • Dimensions (D / d / H)   16 / 6.1 / 3.5 mm
  • Integrated cable
  • Calibration after installation

1-Component Force Sensor, Fz up to 3 kN / 674 lbf

Type 9130B

Properties:

  • Dimensions (D / d / H)   8 / 2.7 / 3 mm
  • Integrated cable
  • Calibration after installation

1-4-Channel Charge Amplifier, adjustable Range up to 1000000 pC

Type 5073A

analogue amplifier for industrial application

Properties:

  • Open measuring range 100 pC … 1000000 pC
  • Bandwidth ≈ 0 kHz up to 20 kHz
  • *Connector BNC / TNC / D-Sub 9p/15p
  • *Output Voltage / Current
  • Control via IO / RS232

*Variant

3-Component Force Link, Fx, Fy, Fz (Fz up to ±30 kN / ±6.74 klbf)

Type 9347C

Properties:

  • Fx, Fy up to ±5 kN / ±1.12 klbf
  • Fz up to ±30 kN / ±6.74 klbf
  • Dimensions (L / W / H)   55 / 55 / 60 mm
  • Connector V3 neg.
  • Preloaded and precalibrated, ready to measure
  • For compression and tensile forces

Multi-Component Dynamometer up to 10 kN

Type 9257B

Universal dynamometer with the handy size, 170 x 140 mm. Robust setup of dynamometer enables accurate measurement of highly dynamic forces. Easy mounting with lateral flanges.