For Clean-Cut Results: All-Round Process Monitoring for Fracture Splitting

Comprehensive process monitoring is essential to guarantee optimal fracture splitting. Piezoelectric sensors and monitoring systems from Kistler keep constant track of fracture splitting.

Contact
Alfred Yong
Sales Representative
Alfred Yong

1-4-Channel Charge Amplifier, adjustable Range up to 1000000 pC

Type 5073A

analogue amplifier for industrial application

Properties:

  • Open measuring range 100 pC … 1000000 pC
  • Bandwidth ≈ 0 kHz up to 20 kHz
  • *Connector BNC / TNC / D-Sub 9p/15p
  • *Output Voltage / Current
  • Control via IO / RS232

*Variant

1-Channel Piezotron® Coupler for Acoustic Emission

Type 5125C...

Acoustic Emission Coupler to be used with 8152C... sensor. Built-in RMS converter and limit monitor, plug-in filter modules, rugged case, vibration-proof construction, CE compliant. IS/ATEX options available.

Surface Strain Transmitter, με ±800

Type 9238B

robust sensor with integrated digital charge amplifier, perfect for indirect force measurement on structural parts

Properties:

  • Dimensions (L / B / H) 68.1 / 26.9 / 27.5 mm
  • Connector M12 8p.
  • Output analogue Voltage / RS232
  • Overload proof