Dependable Measurements with High-Energy Materials

Pressure measurements with high-energy materials set demanding requirements for various aspects of sensor technology – such as mechanical stability, dynamics, thermal shock and the installation location. Kistler solutions reflect application-specific expertise, gained over many years of working with pyrotechnic applications, such as airbag and closed vessel testing.

Contact
Mark Chow
Sales Representative

Piezoelectric Pressure Sensor (IEPE - 690 bar / 10000 psi)

Type 211B1

Sensor Properties:

  • Sensitivity (7.3 mV/bar / 0.5 mV/psi)
  • High natural frequency (>500 kHz)
  • Small size (diameter = 5.5 mm / 0.218 in)

Piezoelectric Pressure Sensor (PE - 250 bar / 3625 psi)

Type 601CAA

Sensor Properties:

  • High Sensitivity (37 pC/bar / 2.5 pC/psi)
  • High natural frequency (>215 kHz)
  • Small size (diameter = 5.5 mm / 0.216 in)

Piezoelectric Pressure Sensor (PE - 2000 bar / 29000 psi)

Type 6217A

Front-sealing sensor for high-resolution measurements of dynamic pressures

Sensor Properties:

  • High sensitivity (-13 pC/bar)
  • 3 exchangeable connector options (KIAG 10-32, BNC, TNC)
  • Mounting thread M12x1

Pencil Probe (IEPE - 25 / 50 / 250 / 500 / 1000 psi)

Type 6233A

Piezoelectric pressure sensor with voltage output (IEPE) for blast pressure measurements

Sensor Properties:

  • Short rise time (<1 μs)
  • High natural frequency (>300 kHz)
  • Acceleration compensated
  • Minimal bending sensitivity

2-Channel Calibration System

Type 5959A

Universal calibrator for quasistatic calibration, high measuring accuracy, powerful software for evaluation and management of calibration data and certificates.

Pressure Generator

Type 6906

The hydraulic generator for testing or comparison calibration of high pressure sensors allows continuous pressure build-up to 10 000 bar. It has a swiveling protective cover.

Pressure Pulse Generator

Type 6909

This easy-to-use hydraulic generator for dynamic testing of pressure sensors gives dynamic function control at 25 to 5 000 bar.