Online Cylinder Pressure Monitoring from Kistler for Continuous Monitoring

Rugged piezoelectric sensors and measuring chains from Kistler deliver high-precision data for continuous operational monitoring of large engines. With sensor technology from Kistler, errors are detected early and control of the combustion process is optimized.

Contact
Mark Chow
Sales Representative

M10 Cylinder Pressure Sensor for 2-stroke Engines

Type 6613CG2

Online cylinder pressure measurements for knock detection, cylinder balancing and mean pressure calculation of gas, diesel and HFO-fueled 2-stroke engines with a speed of <300 1 / min.

 

Learn more about the M10 Cylinder Pressure Sensor

M10 Cylinder Pressure Sensor for 4-stroke Engines

Type 6613CG1

Online cylinder pressure measurements for knock detection, cylinder balancing and mean pressure calculation of gas, diesel and HFO-fueled 4-stroke engines with a speed of >300 1 / min.

 

Learn more about the M10 Cylinder Pressure Sensor

M14 Cylinder Pressure Sensor for 4-stroke Engines

Type 7614CG1

Online cylinder pressure measurements for knock detection, cylinder balancing and mean pressure calculation of gas, diesel and HFO-fueled 4-stroke engines with a speed of >300 1 / min.

M5 Cylinder Pressure Sensor for 4-stroke Engines

Type 6351A

The lifetime optimized cylinder pressure sensor with charge amplifier with voltage output for continuous long-term monitoring of diesel and gas engines with ATEX and CSA approvals.

M10 Cylinder Pressure Sensor for 4-stroke Engines

Type 6613CA

The lifetime optimized sensor for continuous cylinder pressure measurement in diesel and gas engines.