Cavity Pressure Systems from Kistler: Accurate Process Monitoring

Kistler's cavity pressure systems ensure a full-range approach – from the actual measurement through to comprehensive documentation of cavity pressure. Customized monitoring of tolerance limits by piezoelectric sensors means that process deviations are detected at an early stage, so unnecessary rejects are avoided.

Low Pressure and Temperature Measuring Chain, direct measuring, ø9 mm

Type 4001A

Properties:

  • Pressure range -1 ... 50 bar
  • Unlimited measuring time
  • 2 separatly configurable pressure ranges
  • Temperature compensated pressure signals
  • Combined temperature measurement
  • High accuracy and low noise signals