Braking force measurement with Kistler products - for increased rail transport safety

Kistler’s piezoelectric sensors enable simple, accurate break force measurements to help with the maintenance of your rail vehicle fleet.

Contact
Mark Chow
Sales Representative

Brake Force Measuring Element for Shoe Brakes

Type 9305A1B

With this force measuring element the brake force on the wheel can be reliably measured. This enables the change to predictive maintenance and hence to saving money.

Brake Force Measuring Element for Disc Brakes

Type 9303A1B

With this Force Sensor, the Brake Force on the whel can be measured reliably. This allows the system change to predictive maintenance and hence svings of costs..