High-Quality Bonding: Customized Industrial Solutions with Kistler

Kistler offers customized measuring chains that can be ideally adapted to the process being measured. Piezoelectric sensor technology enables indirect measurements of the contact so that qualitative statements can be made on the completed wire bond connection.

Contact
Alfred Yong
Sales Representative
Alfred Yong

1-Channel mini Charge Amplifier, Range 100 … 100000 pC

Type 5030A

tiny analogue amplifier for industrial application

Properties:

  • *measuring ranges 100 pC … 100000 pC
  • Bandwidth ≈ 0 kHz up to 10 kHz
  • Connector 10-32UNF / M12 8p
  • Output Voltage
  • Control via IO

*Variant

1-Component Low Force Sensor, Fz up to ±50 N / ±11.24 lbf

Type 9207

Properties:

  • Dimensions (D / L / H)  M10 / 63.7 / 28.5 mm
  • Connector KIAG 10-32UNF neg.
  • High sensitivity
  • compression and tensile forces
  • Preloaded and precalibrated, ready to measure

1-Component Force Sensor, Fz up to 3 kN / 674 lbf

Type 9130B

Properties:

  • Dimensions (D / d / H)   8 / 2.7 / 3 mm
  • Integrated cable
  • Calibration after installation

1-Component Low Force Sensor, Fz up to ±500 N / ±112.4 lbf

Type 9217A

Properties:

  • Dimensions (D / L / H)  M10 / 46 / 28.5 mm
  • Connector KIAG 10-32UNF neg.
  • High sensitivity
  • compression and tensile forces
  • Preloaded and precalibrated, ready to measure

1-4-Channel Charge Amplifier, adjustable Range up to 1000000 pC

Type 5073A

analogue amplifier for industrial application

Properties:

  • Open measuring range 100 pC … 1000000 pC
  • Bandwidth ≈ 0 kHz up to 20 kHz
  • *Connector BNC / TNC / D-Sub 9p/15p
  • *Output Voltage / Current
  • Control via IO / RS232

*Variant

1-Component Force Sensor Kit, Fz up to 3 kN / 674 lbf

Type 9130BA

Properties:

  • Kit consisting of 2, 3 or 4 sensors
  • Dimensions (D / d / H)   8 / 2.7 / 3 mm
  • Integrated cable (non-detachable)
  • Calibration after installation