Torque Sensors

Torque Sensors from Kistler

This Component Finder will make it easier for you to search for generic torque sensors that can be used for general measurements in research and development or in test laboratories. As well as generic torque sensors, Kistler offers a vast range of customized solutions for torque measurement in specific applications (see the information box on the right).

In universities and industry, for basic research or quality assurance: Kistler torque sensors guarantee precise definition of the power and friction values of drives, transmissions and pumps. Strain gage technology (DMS) is a powerful solution for measurements on rotating shafts, and also for long-term dynamic and static measurements. Maximum precision, the most rigid structure possible and high temperature stability: thanks to these assets, strain gage technology can accomplish the most demanding tasks. Piezoelectric reaction torque sensors offer convincing features such as exceptional overload protection, high signal resolution and a wide frequency range. They are ideal for measurement tasks when conditions are difficult due to geometry, temperature range or dynamics.

to
[N·m]
[ft·lb]
to
[N·m]
[ft·lb]
to
[1/min]
Contact
22 products were found.

1-Component Reaction Torque Sensor, Mz up to ±200 N∙m / ±147 ft∙lb

Type 9069

Properties:

  • Dimensions (D / d / H)   52 / 26.5 / 15 mm
  • Connector 10-32UNF
  • Sensitivity –175 pC/N∙m (–237 pC/ft∙lb)
  • Calibration after installation

1-Component Reaction Torque Link, Mz up to ±200 N∙m / ±147 ft∙lb

Type 9275

Properties:

  • Dimensions (D / d / H)   100 / 18.4 / 70 mm
  • Connector TNC neg.
  • Sensitivity –170 pC/N∙m (–230 pC/ft∙lb)
  • Preloaded and precalibrated, ready to measure
  • For table top mounting

1-Component Reaction Torque Link, Mz up to ±10 N∙m / ±7 ft∙lb

Type 9339A

Properties:

  • Dimensions (D / H)   30 / 34 mm
  • Connector 10-32UNF
  • Sensitivity –460 pC/N∙m (–623 pC/ft∙lb)
  • Preloaded and precalibrated, ready to measure

1-Component Reaction Torque Link, Mz up to ±25 N∙m / ±18 ft∙lb

Type 9349A

Properties:

  • Dimensions (D / H)   36 / 42 mm
  • Connector 10-32UNF
  • Sensitivity –230 pC/N∙m (–311 pC/ft∙lb)
  • Preloaded and precalibrated, ready to measure

1-Component Reaction Torque Link, Mz up to ±200 N∙m / ±147 ft∙lb

Type 9369A

Properties:

  • Dimensions (D / H)   54 / 60 mm
  • Connector 10-32UNF
  • Sensitivity –130 pC/N∙m (–176 pC/ft∙lb)
  • Preloaded and precalibrated, ready to measure

1-Component Reaction Torque Link, Mz up to ±1000 N∙m / ±737 ft∙lb

Type 9389A

Properties:

  • Dimensions (D / H)   100 / 130 mm
  • Connector 10-32UNF
  • Sensitivity –100 pC/N∙m (–135 pC/ft∙lb)
  • Preloaded and precalibrated, ready to measure

1-Component Reaction Torque Link, Mz up to ±5 N∙m / ±3.6 ft∙lb

Type 9277A5

Properties:

  • Dimensions (D / d / H)   78 / 8.5 / 60 mm
  • Connector TNC neg.
  • Sensitivity –600 pC/N∙m (–813 pC/ft∙lb)
  • Preloaded and precalibrated, ready to measure
  • For table top mounting

Torque Sensor with Slip Ring Transmission

Type 4501A

Torque sensors Type 4501A... work in accordance with the DMS principle and supply an analog output signal in mV/V. They are optimized for use in the screw driving assembly. Not only the feeding of the supply voltage but also transmission of the measurement signal between the rotating shaft and the case take place via high-quality, long-life slip rings. These torque sensors are used mainly as...

Mini-Smart Torque Sensor

Type 4502A

The sensors operate according to the strain gage principle. The analog output signal of 0 to 5 VDC is transferred without contact. Integral angle/speed measurement is optional.

KiTorq Measuring Flange Evaluation Unit

Type 4541A

The torque evaluation unit (stator) supplies the KiTorq rotor with power and receives the measurements from it. The evaluation unit has an integral speed sensor and provides different signal outputs depending to the version.

1-Component Reaction Torque Sensor, Mz up to ±5 N∙m / ±3.6 ft∙lb

Type 9039

Properties:

  • Dimensions (D / d / H)   28.5 / 13 / 11 mm
  • Connector 10-32UNF
  • Sensitivity –550 pC/N∙m (–745 pC/ft∙lb)
  • Calibration after installation

1-Component Reaction Torque Link, Mz up to ±1 N∙m / ±0.73 ft∙lb

Type 9329A

Properties:

  • Dimensions (D / H)   20 / 26 mm
  • Connector 10-32UNF
  • Sensitivity –2170 pC/N∙m (–2942 pC/ft∙lb)
  • Preloaded and precalibrated, ready to measure

1-Component Reaction Torque Link, Mz up to ±25 N∙m / ±18 ft∙lb

Type 9277A25

Properties:

  • Dimensions (D / d / H)   78 / 8.5 / 60 mm
  • Connector TNC neg.
  • Sensitivity –250 pC/N∙m (–338 pC/ft∙lb)
  • Preloaded and precalibrated, ready to measure
  • For table top mounting

Dual Range Torque Sensor

Type 4503B

The sensor with built-in speed sensor up to 8192 pulses per revolution function in accordance with the strain gauge principle. The integrated digital measure value pre-processing generates analog and digital output signals

KiTorq Torque Measuring Flange

Type 4551A

The KiTorq system is a torque measuring flange system, consisting of the torque measuring unit KiTorq Rotor Type 455xA and the torque evaluation unit KiTorq Stator Type 454xA. The rotors and stators of the KiTorq system with the same speed option can be used in any combination with each other.