Crash Instrumentation and Measurement Systems from Kistler – Accurate Results for Reliable Crash Tests

Kistler offers cutting-edge vehicle sensor technology and high-precision load cell or crash walls. Our measurement systems are flanked by individually adapted (integrated) data acquisition and comprehensive software. The result: simulations of real accidents can be prepared and carried out quickly and conveniently. Reliable and accurate measurements of acceleration, moments and forces – with Kistler.

Contact
Yamonaco Lisa
Sales Representative
Yamonaco Lisa

Tri-axial, gas-damped accel.

Type M1203A00

The M1203A00 model is a small, compact, triple-axis accelerometer, developed especially for crash and impact tests. The sensor element is limited in terms of overload and is accordingly resistant to impact of up to 5000 g.

Crashlink/DTI interface

Type DTI378.10

The main components of the interface module provide a regulated supply to the DTI devices via the CLI/CLII technology and the unrestricted exchange of Ethernet data between the technologies.

KiTimer - Airbag Timer with 16 ignition outputs for 2 A/2.5 ms for DC-Airbags

Type K3889A

The airbag timer is used for crash tests and sled test stand simulations for programmed triggering. It has over 16 ignition outputs for DC-Airbags.

MiniCOMBox - Port Connector Box

Type DTI312.03

The MiniCOMBox is the central vehicle-linked element for crash testing in conjunction with other DTI devices, such as the in-dummy data recorder, airbag timer etc.

KiDAU Advanced

Type K3880C

Modular designed on-board adapter for the nxt32 data acquisition module, 32 analog and 16 digital measuring channels with battery back-up for up to 20 minutes. Storage of data for 100 s cycle at 100 kHz sampling rate. Optional with WLAN module obtainable.

Data recorder

Type DTI304R.08

To record digitalized measurement data provided locally and on the basis of sensors using DiMods. Cabling in the vehicle is minimized thanks to the intelligent bus concept. 

SmartCrash Barriere (DTI)

Type 9655BQ

Ideally suited to measuring highly dynamic crash forces in crash testing based on the piezoelectric effect. This produces a robust design coupled with high rigidity for reliably recording the forces which arise.

Uniaxial, Gas-damped Accelerometer

Type M1201F

Type M1201F00 is a small, compact, uniaxial accelerometer, developed especially for crash and impact tests. The sensor element is limited in terms of overload and is accordingly resistant to impact of up to 5 000 g.

CrashDesigner Software

Type KKT-CDES

CrashDesigner is a simple software application for data acquisition in crash testing. It includes a database for measuring sites and allows the test setup to be exported.