Maximum Precision with Kistler – Industrial Test Systems for Tactile Behavior Testing

Thanks to piezoelectric measuring sensors from Kistler, the quality of control elements can be verified reliably either during the manufacturing process or at the end of the production line. Cutting-edge monitoring systems enable visualization of the measurement data acquired by force or torque sensors.

Contact
Yamonaco Lisa
Sales Representative
Yamonaco Lisa

XY Monitoring System

Type 5877AK

The monitor has a practical menu navigation and functionality. The contrast-rich color touchscreen enables easy handling and clear presentation.

1-Component Low Force Sensor, Fz up to ±500 N / ±112.4 lbf

Type 9203

extremely low response threshold <1 mN and small dimensions.

Properties:

  • Dimensions (D / L / H)  M10 / 43.3 / 28.5 mm
  • Connector KIAG 10-32UNF neg.
  • High sensitivity
  • compression and tensile forces
  • Preloaded and precalibrated, ready to measure

1-Component Press Force Links, Fz up to 20 kN / 4.49 klbf

Type 9313AAX

Properties:

  • Fz 0 ... 5 kN (1.12 klbf) to 0 ... 20 kN (4.49 klbf)
  • Dimensions (D / H)  13 / 10 mm to 19 / 14 mm
  • Connector KIAG 10-32UNF neg.
  • high sensitivity
  • Preloaded and precalibrated, ready to measure

1-Component Press Force Links, Fz up to 700 kN / 157 klbf

Type 93X3A

piezoelectric Sensor with practical mechanical Interface

Properties:

  • Fz 0 ... 10 kN (2.24 klbf) to 0 ... 700 kN (157 klbf)
  • Dimensions (D / L) 20 / 26 mm to 145 / 190 mm
  • Connector KIAG 10-32UNF neg.
  • Preloaded and precalibrated, ready to measure

1-Component Force Links, Fz up to ±120 kN / ±26.9 klbf

Type 93X1B

Properties:

  • Fz ±2.5 kN (562 lbf) to ±120 kN (±26.9 klbf)
  • Dimensions (D / H)   11 / 25 to 76 / 108 mm
  • Connector KIAG 10-32 neg.
  • Preloaded and precalibrated, ready to measure
  • For compression and tensile forces

1-4-Channel Charge Amplifier, adjustable Range up to 1000000 pC

Type 5073A

analogue amplifier for industrial application

Properties:

  • Open measuring range 100 pC … 1000000 pC
  • Bandwidth ≈ 0 kHz up to 20 kHz
  • *Connector BNC / TNC / D-Sub 9p/15p
  • *Output Voltage / Current
  • Control via IO / RS232

*Variant

Dual Range Torque Sensor

Type 4503B

The sensor with built-in speed sensor up to 8192 pulses per revolution function in accordance with the strain gauge principle. The integrated digital measure value pre-processing generates analog and digital output signals

ComoTorque Evaluation Instrument for Torque Sensors

Type 4700B

The evaluation instrument is used in R&D and industrial applications. Torque sensors with strain gage technology and standardized voltage output or frequency output are connected directly.