For Optimal Quality Assurance: High-Precision Process Monitoring for Punching from Metal Sheets

Piezoelectric measuring sensors from Kistler enable both direct and indirect monitoring of the entire production process. The force-time curves acquired in this way can be visualized and evaluated with the help of cutting-edge monitoring systems. Measurement signals can be made available via a charge amplifier.

Contact
Yamonaco Lisa
Sales Representative
Yamonaco Lisa

Surface Strain Sensor, με ±600

Type 9232A

With its low weight, this tiny piezoelectric sensor is perfect for indirect force measurement on lightweight-structures

Properties:

  • Dimensions (L / B / H)  40 / 17 / 15 mm
  • Connector KIAG 10-32UNF neg.
  • High sensitivity
  • Overload proof

1-4-Channel Charge Amplifier, adjustable Range up to 1000000 pC

Type 5073A

analogue amplifier for industrial application

Properties:

  • Open measuring range 100 pC … 1000000 pC
  • Bandwidth ≈ 0 kHz up to 20 kHz
  • *Connector BNC / TNC / D-Sub 9p/15p
  • *Output Voltage / Current
  • Control via IO / RS232

*Variant

Industrial Surface Strain Sensor IP67

Type 9237B10VP

This robust strain sensor is particularly suitable for measuring dynamic and quasi-static forces on stationary or moving machine parts. For this purpose it uses force-proportional strain on machine or structural surfaces for indirect force measurement.

Services

1-Channel Piezotron® Coupler for Acoustic Emission

Type 5125C...

Acoustic Emission Coupler to be used with 8152C... sensor. Built-in RMS converter and limit monitor, plug-in filter modules, rugged case, vibration-proof construction, CE compliant. IS/ATEX options available.

1-Component Force Link, Fz up to ±40 kN / ±8.99 klbf

Type 9351B

Properties:

  • Dimensions (D / H)   41 / 72 mm
  • Connector 10-32UNF
  • Preloaded and precalibrated, ready to measure
  • For compression and tensile forces

1-Component Press Force Link, Fz up to 300 kN/ 67 klbf

Type 9383A

Properties:

  • Dimensions (D / H)   100 / 130 mm
  • Connector 10-32UNF
  • Preloaded and precalibrated, ready to measure