Top Quality for Clinching: High-Precision Process Monitoring for Positive Connections

Integrated force-displacement or force-time monitoring is implemented to guarantee comprehensive quality assurance for the clinching process. In the future, it will be possible to determine the residual base thickness of the clinching point as an additional quality characteristic. Highly informative visualization and evaluation of this parameter is also possible.

Contact
Yamonaco Lisa
Sales Representative
Yamonaco Lisa

1-4-Channel Charge Amplifier, adjustable Range up to 1000000 pC

Type 5073A

analogue amplifier for industrial application

Properties:

  • Open measuring range 100 pC … 1000000 pC
  • Bandwidth ≈ 0 kHz up to 20 kHz
  • *Connector BNC / TNC / D-Sub 9p/15p
  • *Output Voltage / Current
  • Control via IO / RS232

*Variant

1-Component Force Sensors, Fz up to 80 kN / 17.9 klbf

Type 913XB

Properties:

  • Fz 0 ... 3 kN (674 lbf) to 0 ... 80 kN (17.9 klbf)
  • Dimensions (D / d / H)   8 / 2.7 / 3 to 36 / 14.1 / 5 mm
  • Integrated cable
  • Calibration after installation
  • Very slim design

1-Component Force Sensors, Fz up to 700 kN / 157 klbf

Type 910XA

Properties:

  • Fz 0 ... 20 kN (4.49 klbf) to 0 ... 700 kN (157 klbf)
  • Dimensions (D / d / H)   14.5 / 6.5 / 8 to 75.5 / 40.5 / 17 mm
  • Connector KIAG 10-32 neg.
  • Calibration after installation
  • For very high forces

1-Component Press Force Links, Fz up to 700 kN / 157 klbf

Type 93X3A

piezoelectric Sensor with practical mechanical Interface

Properties:

  • Fz 0 ... 10 kN (2.24 klbf) to 0 ... 700 kN (157 klbf)
  • Dimensions (D / L) 20 / 26 mm to 145 / 190 mm
  • Connector KIAG 10-32UNF neg.
  • Preloaded and precalibrated, ready to measure

1-Component Force Links, Fz up to 75 kN / 16.8 klbf

Type 917XB

Properties:

  • Fz 0 ... 12 kN (2.69 klbf) to 0 ... 75 kN (16.8 klbf)
  • Dimensions (D / H / h)   18 / 22 / 14 to 38 / 38 / 28 mm
  • Integrated cable
  • Preloaded and precalibrated, ready to measure
  • Very slim design

1-Component Press Force Link, Fz up to 60 kN / 13.4 klbf

Type 9340AX

This Sensor is designed for use in hand-knee lever presses or
automatic operated presses of different installation sizes.

Properties:

  • Dimensions (D/H) 35.5 / 48 mm
  • Connector 10-32UNF
  • Preloaded and precalibrated, ready to measure

Retrofit for Manual Presses, Fz bis 60 kN / 13.4 klbf

Type 9819A

Perfect solution for force/displacement monitoring for use in hand-knee lever presses or pneumatically operated presses.

Properties:

  • 1-Component Press Force Link Type 9340AX
  • maXYmos BL - XY-Monitor
  • diverse installation sets