Offline Cylinder Pressure Monitoring from Kistler to Optimize Operational Reliability

Kistler's sensor technology for offline engine diagnostics delivers meaningful information on cylinder pressure in 2- and 4-stroke engines. Our rugged sensors are easily mounted on the indicator valve for periodic measurements. These diagnostic instruments are exceptionally easy to handle.

Contact
Lisa Yamonaco
Sales Representative
Lisa Yamonaco

Portable Electronic Indicator HLV

Type HLV 4.0M K

Easy handling, with software, optional with TDC-sensor, measurement about 360° crank angle. For evaluation of peak pressure, mean pressure and revolution.

 

Engine Peak Meter Kit with Piezotron® - Sensor 6613CP

Type 2516B11

The type 2516B11 is an easy-to-use device. The Engine Peak Meter captures and stores the peak cylinder pressure of up to 40 cylinders and provides an easy way for cylinder balancing of the engine.

Engine Peak Meter Kit with Piezotron® - Sensor 7613

Type 2516B10

The type 2516B10 is an easy-to-use device. The Engine Peak Meter captures and stores the peak cylinder pressure of up to 40 cylinders and provides an easy way for cylinder balancing of the engine.

M14 Cylinder Pressure Sensor

Type 7013C

Precision Sensor with charge output for cylinder pressure measurement in combustion engines for measurements with maximum accuracy.

M14 Cylinder Pressure Sensor with Piezotron® - Amplifier

Type 7613C

Precise, industry-compatible sensor for cylinder pressure measurement in combustion engines for measurements with maximum accuracy.

M10 Cylinder Pressure Sensor with PiezoSmart® Sensor Identification

Type 6013CSF

Sensor for cylinder pressure measurement in diesel and gas engines. Thanks to the automatic identification PiezoSmart® no manual sensitivity adjustment is needed.

M8 Cylinder Pressure Sensor with Piezotron® - Amplifier

Type 6645AU20

Piezoelectric pressure sensor with M8 mounting thread for periodical cylinder pressure measurement in medium and high speed engines, suitable for all types of fuel and for pressure up to 300bar.

M10 Cylinder Pressure Sensor with Piezotron® - Amplifier

Type 6613CP

The sensor with optimized service life for continuous measurement in diesel and gas engines has low thermal shock and high long time stability.