Reliable Measurement Results Thanks to High Natural Frequencies: Cutting Force Measurement for Milling with Kistler

Even with high tooth passing frequencies, piezoelectric dynamometers from Kistler guarantee precise measurement results for milling. Depending on requirements, stationary or rotating dynamometers can be used to measure cutting forces in milling processes.

Contact
Yamonaco Lisa
Sales Representative
Yamonaco Lisa

Compact Multi-Component Dynamometer up to 4 kN, 91 x 80 mm, highly sensitive

Type 9119AA1

Universal dynamometer with highest natural frequency, 91 x 80 mm. Setup of dynamometer enables accurate measurement of very small forces and guarantees minimal influences of thermal effects.

Compact Multi-Component Dynamometer up to 10 kN

Type 9129AA

Universal dynamometer with high natural frequency, 150 x 107 mm. Setup of dynamometer enables accurate measurement of highly dynamic forces and guarantees minimal influences of thermal effects.

Multi-Component Dynamometer up to 60 kN

Type 9255C

Very robust dynamometer with the largest force range of all the dynamometers and high stiffness, 360 x 300 mm. Particularly suitable for heavy machining. Easy mounting with lateral flanges.

Compact Multi-Component Dynamometer up to 30 kN

Type 9139AA

Universal dynamometer with high natural frequency, 240 x 192 mm. Robust design enables accurate measurement of highly dynamic forces and guarantees minimal influences of thermal effects.

more

Rotating Multi-Component Dynamometer up to 12000 1/min

Type 9171A

Rotating 4-Component Cutting Force Dynamometer (RCD) with non-contacting transmission of measured data. Measuring range up to 20 kN (Fx, Fy), 30 kN (Fz) and 1000 N·m (Mz).

more

Multi-Component Dynamometer up to 10 kN

Type 9257B

Universal dynamometer with the handy size, 170 x 140 mm. Robust setup of dynamometer enables accurate measurement of highly dynamic forces. Easy mounting with lateral flanges.

Data Acquisition System for up to 28 channels

Type 5697A

Universal data acquisition system in combination with DynoWare. Connection to PC via USB. Acquisition of up to 28 channels. Control of all Kistler laboratory amplifiers.

Modular Multi-Channel Laboratory Charge Amplifier

Type 5080A

The universal, modular high-end charge amplifier for up to 8 amplifier modules with charge input features an analog 6-component summing calculator.