Measuring of Connector Forces with Kistler: State-of-the-Art Measuring and Monitoring Systems for 100% Quality

Kistler offers reliable high-precision sensor technology for indirect measurements of the clamping force based on the insertion and removal forces. State-of-the-art monitoring systems are used to visualize and evaluate these two forces, yielding qualitative statements that are integrated into the process.

Contact
Yamonaco Lisa
Sales Representative
Yamonaco Lisa

Strain Gage Load Cell

Type 4576A

This tension and compression sensor Type 4576A... with its compact construction is designed for heavy-duty use in rough environments as well as for laboratory and test purposes.

Measuring ranges from 0 ... 0,5 kN up to 0 ... 200 kN

Made of stainless steel

Simple mounting

Compact size

1-4-Channel Charge Amplifier, adjustable Range up to 1000000 pC

Type 5073A

analogue amplifier for industrial application

Properties:

  • Open measuring range 100 pC … 1000000 pC
  • Bandwidth ≈ 0 kHz up to 20 kHz
  • *Connector BNC / TNC / D-Sub 9p/15p
  • *Output Voltage / Current
  • Control via IO / RS232

*Variant

1-Component Press Force Links, Fz up to 20 kN / 4.49 klbf

Type 9313AAX

Properties:

  • Fz 0 ... 5 kN (1.12 klbf) to 0 ... 20 kN (4.49 klbf)
  • Dimensions (D / H)  13 / 10 mm to 19 / 14 mm
  • Connector KIAG 10-32UNF neg.
  • high sensitivity
  • Preloaded and precalibrated, ready to measure

1-Component Low Force Sensor, Fz up to 200 N / 44.96 lbf

Type 9215A

Properties:

  • Dimensions (D / L / H)  M10 / 23.3 / 12.5 mm
  • Connector KIAG 10-32UNF neg.
  • High sensitivity
  • Preloaded and precalibrated, ready to measure

1-Component Low Force Sensor, Fz up to ±500 N / ±112.4 lbf

Type 9217A

Properties:

  • Dimensions (D / L / H)  M10 / 46 / 28.5 mm
  • Connector KIAG 10-32UNF neg.
  • High sensitivity
  • compression and tensile forces
  • Preloaded and precalibrated, ready to measure

1-Component Force Links, Fz up to ±120 kN / ±26.9 klbf

Type 93X1B

Properties:

  • Fz ±2.5 kN (562 lbf) to ±120 kN (±26.9 klbf)
  • Dimensions (D / H)   11 / 25 to 76 / 108 mm
  • Connector KIAG 10-32 neg.
  • Preloaded and precalibrated, ready to measure
  • For compression and tensile forces

Strain Gage Load Cell

Type 4578A

Load cells for tension and compression Type 4578A... can be used in the laboratory and in industrial environments.

Measuring ranges from 0 ... 0,1 kN to 0 ... 10 kN Measuring accuracy better than 0,20 % FSO

Stainless steel construction

Simple mounting

Strain Gage Miniature Load Cell

Type 4577A

A high value/performance ratio and robust design characterize the compressive force miniature load cell Type 4577A... even in the high measuring ranges.

 

Measuring ranges from 0 ... 0,1 kN up to 0 ... 200 kN

Small size

For static and dynamic measurements

Stainless steel construction

Standardized output signal 1 mV/V

Strain Gage Load Cell

Type 4579A

Load cells for tension and compression Type 4579A... can be used in the laboratory and in industrial Environments

Measuring ranges from 0 ... 20 kN to 0 ... 500 kN Measuring accuracy better than 0,20 % FSO

Stainless steel construction

Simple mounting