Crash Test Dummy Systems and Instrumentation from Kistler – Accurate Results under All Conditions

Kistler offers high-precision sensor technology and cutting-edge integrated data acquisition solutions for all types of dummies. Kistler's extensive offering of software makes crash test preparation and execution fast and convenient. Reliable and accurate measurements of acceleration, moments and forces – with Kistler.

Contact
Lisa Yamonaco
Sales Representative
Lisa Yamonaco

Uniaxial Pubic Load Cell for the WorldSID-5 % (W5) and WorldSID-50 % (WS) Dummy

Type M50241

The uni-axial sensor is designed to measure the force Fy in the pubic area.

  • Measuring range 12 kN
  • Low linearity error and hysteresis
  • Polarities according to SAE J211/1

Twelve-axial Sacroiliac Load Cell for the WorldSID-5 % (W5) Dummy and the WorldSID-50 % (WS) Dummy

Type M5670B

The twelve-axial sensor measures the forces Fx, Fy, Fz and moments Mx, My, Mz in the sacrum area - left and right respectively.

  • Measuring range 6 kN, 12 kN, 6 kN and 800 Nm, 400 Nm, 400 Nm
  • Low lineraty error and hysteresis
  • Polarities according to SAE J211/1

Triaxial Shoulder Load Cell for the WorldSID-50 % (WS) Dummy

Type M53643

The triaxial sensor is designed to measure the forces Fx, Fy, Fz in the shoulder area.

  • Measuring range 5 kN, 10 kN, 5 kN
  • Low lineraty error and hysteresis
  • Polarities according to SAE J211/1

Six-axial Upper & Lower Neck Load Cell for WorldSID-50 % (WS) and WorldSID-5 % (W5) Dummies

Type M55556

The six-axial sensor is designed to measure the forces Fx, Fy, Fz and moments Mx, My, Mz in the upper & lower neck area.

  • Measuring range 10 kN, 10 kN, 12 kN and 300 Nm, 300 Nm, 200 Nm
  • Low lineraty error and hysteresis
  • Polarities according to SAE J211/1

Data Recorder - In-Dummy Data Acquisition Modul

Type DTI304.12 / DTI304.08 / DTI304.04

The in-dummy data recorder for 144 / 96 / 48 measuring channels  records digitized measuring values during a crash test. The data are stored centrally and are transmitted via system cable subsequently.

Uniaxial, Piezoresistive Accelerometer

Type M0064C00

The acceleration sensor is based on an advanced piezoresistive MEMS sensor element that provides extraordinary dynamics and stability.

Triaxial Shoulder Load Cell for the WorldSID-5 % (W5) Dummy

Type M53653

The tri-axial sensor is designed to measure the forces Fx, Fy, Fz in the shoulder area.

  • Measuring range 4 kN, 5 kN, 4 kN
  • Low lineraty error and hysteresis
  • Polarities according to SAE J211/1

Six-axial Lumber Spine Load Cell for the WorldSID-50 % (WS) and WorldSID-5 % (W5) Dummies

Type M56826

The six-axial sensor is designed to measure the forces Fx, Fy, Fz and moments Mx, My, Mz in the lumbar spine area.

  • Measuring range 10 kN, 10 kN, 12 kN and 300 Nm, 300 Nm, 200 Nm
  • Low lineraty error and hysteresis
  • Polarities according to SAE J211/1

Triaxial Femoral Neck Load Cell for the WorldSID-50 % (WS) Dummy

Type M53903

The tri-axial sensor is designed to measure the forces Fx, Fy, Fz in the femoral neck area.

  • Measuring range10 kN, 25 kN, 10 kN
  • Low lineraty error and hysteresis
  • Polarities according to SAE J211/1

Triaxial Femoral Neck Load Cell for the WorldSID-50 % (WS) Dummy

Type M53923

The tri-axial sensor is designed to measure the forces Fx, Fy, Fz in the femoral neck area.

  • Measuring range 10 kN, 25 kN, 10 kN
  • Low lineraty error and hysteresis
  • Polarities according to SAE J211/1