Triaxial accelerometer IEPE, KiVibe Miniature, TEDS, PiezoStar crystal, 250 g / Z22198E250A

- Triaxial IEPE accelerometer with a measuring range of 250 g (16.6 mV/g)
- Broad frequency bandwidth from 1.0 to 10900 Hz (±5%)
- Minimal thermal sensitivity shift thanks to Kistler’s PiezoStar crystal technology
- Case isolated design and TEDS
This triaxial miniature IEPE accelerometer with a measuring range of 250 g is designed for structural testing for example on satellites, printed boards, and components with limited mounting space. The integrated PiezoStar sensing element delivers a very low thermal sensitivity shift. This unique sensing element is combined with low noise electronics to provide a wide frequency bandwidth. The accelerometer is case isolated to guarantee low noise performance even with high electromagnetic interference, for example in electric motors. In addition, the welded titanium housing combines ruggedness and lightweight. The integral cable is attached to the sensor using a patented technology, combining robustness and easy handling for demanding installations. The cable is equipped with a four-pin industry standard connector (1/4-28 UNF pos.) and includes a Transducer Electronic Data Sheet (TEDS).