Through beam light barrier in round housing M5, infrared, max. distance 180 mm, plug S2, external electronics / PG-M5-S2

Through beam light barrier in round housing M5, infrared, max. distance 180 mm, plug S2, external electronics
PG-M5-S2
18037048
  • Through beam light barrier in round housing M5
  • Transmitter and receiver
  • Max. distance between transmitter and receiver: 180 mm
  • Cable length: 400 mm
Upon request
On request
Metrological characteristics
Repeating accuracy, maximum
0.02 mm
Electrical properties
Output signal type
Digital (PNP)
Certificates and Standards
Degree of protection EN 60529
IP64
EMC according to 2014/30/EU
EN 61000…
Operation and installation
Operating temperature range
0 … 60 °C
Usage
Feed control, Position control, Counting of parts
Design
Through beam light barrier (split)
Interfaces
Connector type
4-pole S2 connector, 7-pole S2 connector
Loading
Loading
Loading