Through beam light barrier in round housing ø 4 mm, infrared, max. distance 180 mm, plug S2, external electronics / PG-4-S2

Through beam light barrier in round housing ø 4 mm, infrared, max. distance 180 mm, plug S2, external electronics
PG-4-S2
18037045
  • Through beam light barrier in round housing ø 4 mm
  • Transmitter and receiver
  • Max. distance between transmitter and receiver: 180 mm
  • Cable length: 400 mm
Upon request
On request
Measuring ranges
Fork width
4 mm
Metrological characteristics
Repeating accuracy, maximum
0.02 mm
Electrical properties
Output signal type
Digital (PNP)
Certificates and Standards
Degree of protection EN 60529
IP64
EMC according to 2014/30/EU
EN 61000…
Operation and installation
Operating temperature range
0 … 60 °C
Usage
Feed control, Position control, Counting of parts
Design
Through beam light barrier (split)
Interfaces
Connector type
4-pole S2 connector, 7-pole S2 connector
Loading
Loading
Loading