Single axis accelerometer, PiezoStar, 250 g, high temperature / 8705A250M5

Single axis accelerometer, PiezoStar, 250 g, high temperature
8705A250M5
18010982
  • Accelerometer with IEPE output
  • Measuring range: 250 g
  • Side 10-32 connector
  • Top 10-32 connector
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
250 g
Product type
Number of Axes
1
Electrical properties
Output signal type
Voltage (Piezoelectric, IEPE)
Electrical isolation
Case isolation
Influence quantities
Sensitivity for Voltage and IEPE Output
20 mV/g
Dynamical properties
Minimum frequency (±5%) [Hz]
0.5 Hz
Maximum frequency (±5%) [Hz]
10000 Hz
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-55 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
165 °C
Mounting type
Threaded hole / Stud, Adhesive / Wax, Magnetic base
This single-axis accelerometer has a 250 g range and a higher maximum operating temperature.
Loading
Loading