Separation cable for piezoelectric sensors, V3 pos. to 3 x BNC pos., custom length / 1698AASP

Separation cable for piezoelectric sensors, V3 pos. to 3 x BNC pos., custom length
1698AASP
18000672
  • Cable material: PFA
  • IP protection: IP65 / IP40
  • Operating temperature range from -40 to 120°C
  • Cable length: custom length
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Temperature measuring range [°C]
-40 … 120 °C
Mechanical properties
Bending radius (static)
20 mm
Bending radius (dynamic)
30 mm
Electrical properties
High insulation
Yes
Low noise
Yes
Insulation resistance
>E+14 Ω @RT
Impedance
50 Ω
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP65
Degree of protection EN 60529 (amplifier)
IP40
Cable properties
Cable insulator
PTFE
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Configurable cable length
0.2 … 20 m
Interfaces
Connection type (sensor)
V3 pos.
Connection type (amplifier)
BNC pos., BNC pos., BNC pos.
Dimensions and materials
Material
PFA
Cable color
Green
Cable outer layer protection
Synthetic braiding
Cable diameter (outer)
3.1 mm
Cable diameter (inner)
5 mm
Used for triaxial measurements in multi-axis force sensors.
Loading
Loading