Piezoresistive pressure transducer, thread size M6x1, Lemo connector, D12.5x44.7, 5 bar / 4080B005-LC

Piezoresistive pressure transducer, thread size M6x1, Lemo connector, D12.5x44.7, 5 bar
4080B005-LC
18036551
  • Piezoresistive pressure transducer with pressure range 5 bar
  • Lemo Connector
  • Operating temperature range: -40 ... 150°C
  • Internal temperature measurement
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Maximum measuring range [bar]
Maximum pressure value you want to measure.
5 bar
Mechanical properties
Burst pressure
>15 bar
Overload [bar]
10 bar
Certificates and Standards
Degree of protection EN 60529
IP65
Operation and installation
Operating temperature range
-40 … 150 °C
Minimal operating temperature [°C]
Minimal static operating temperature.
-40 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
150 °C
Compensated temperature range
25 … 150 °C
Tightening torque
6 N·m
Dimensions and materials
Weight (without cable)
13.5 g
Casing material
Stainless steel (1.4435)
Power supply
Supply current
5 mA
Loading
Loading
Loading