Piezoelectrical force sensor HighSens SlimLine, ring force transducer, max force Fz up to 2.7 kN, BNC pos., custom cable length / 9132CD29

Piezoelectrical force sensor HighSens SlimLine, ring force transducer, max force Fz up to 2.7 kN, BNC pos., custom cable length
9132CD29
18044149
  • Piezoelectric HighSens force sensor SlimLine with a measuring range of Fz: 0 ... 2.7 kN
  • Sensitivity: ≈ –35 pC/N
  • Dimensions: DxdxH (mm) 12x4.1x3
  • Connector: BNC pos.
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Minimum measuring range [kN]
0 kN
Maximum measuring range [kN]
2.7 kN
Calibrations
Calibrated range Fz [kN]
0 … 1.5 kN
Product type
Force sensor type
A dynamometer is a force plate measuring forces and moments.
Single axis force sensor
Preloaded sensor
Preloaded sensors are already calibrated and therefore ready-to-use. Non-preloaded sensors are smaller.
No
Mechanical properties
Axial stiffness
1.9 kN/μm
Bending stiffness
0.197 kN·m/°
Shear stiffness
0.6 kN/μm
Torsional stiffness
0.226 kN·m/°
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
±1 %FSO
Relative standard deviation of repeatability
0.06 %FSO
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Influence quantities
Sensitivity
–35 ±2 pC/N
Certificates and Standards
Degree of protection EN 60529
IP65
Operation and installation
Operating temperature range
-40 … 80 °C
Applications
In- and end-of-line testing for production processes, Cutting processes and machining development, Semiconductor manufacturing
Cable properties
Cable included
Yes - configurable cable
Configurable cable length
0.1 … 3 m
Interfaces
Connector type
BNC pos.
Dimensions and materials
Weight (without cable)
3.8 g
Cable length: customized from 0.1 m to 3 m
Loading
Loading