Output cable for signal transmission, BNC pos. to BNC pos., custom length / 1601BSP

Output cable for signal transmission, BNC pos. to BNC pos., custom length
1601BSP
18000497
  • Cable material: PVC
  • IP protection: IP40
  • Operating temperature range from -25 to 70°C
  • Cable length: custom length
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Temperature measuring range [°C]
-25 … 70 °C
Mechanical properties
Bending radius (static)
20 mm
Bending radius (dynamic)
65 mm
Electrical properties
High insulation
Yes
Low noise
Yes
Insulation resistance
>E+14 Ω @RT
Impedance
50 Ω
Capacitance
100 pF/m
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP40
Degree of protection EN 60529 (amplifier)
IP40
Cable properties
Cable insulator
PE
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed (bayonet)
Configurable cable length
0.1 … 100 m
Interfaces
Connection type (sensor)
BNC pos.
Connection type (amplifier)
BNC pos.
Dimensions and materials
Material
PVC
Cable color
Black
Coaxial cable used for connection between amplifer and DAQ system or between a sensor with a BNC connector and amplifier.
Loading
Loading