Output cable for signal transmission, BNC pos. to BNC pos., 5 m / 1601B5

Output cable for signal transmission, BNC pos. to BNC pos., 5 m
1601B5
18000494
  • Cable material: PVC
  • IP protection: IP40
  • Operating temperature range from -25 to 70°C
  • Cable length: 5 m
Upon request
On request
Measuring ranges
Temperature measuring range [°C]
-25 … 70 °C
Mechanical properties
Bending radius (static)
20 mm
Bending radius (dynamic)
65 mm
Electrical properties
High insulation
Yes
Low noise
Yes
Insulation resistance
>E+14 Ω @RT
Impedance
50 Ω
Capacitance
100 pF/m
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP40
Degree of protection EN 60529 (amplifier)
IP40
Cable properties
Cable insulator
PE
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed (bayonet)
Interfaces
Connection type (sensor)
BNC pos.
Connection type (amplifier)
BNC pos.
Dimensions and materials
Material
PVC
Cable color
Black
Weight
105 g
Predefined cable length
5 m
Coaxial cable used for connection between amplifer and DAQ system or between a sensor with a BNC connector and amplifier.
Loading
Loading