Network connection cable with Ethernet interface, 2x M12 4-pin D-coded straight pos., 0.2 m / 1200A195B0,2

Network connection cable with Ethernet interface, 2x M12 4-pin D-coded straight pos., 0.2 m
1200A195B0,2
18034934
  • Shielded connection cable, IP67 protected
  • Ethernet CAT5 (IEC 11801), 100 Mbps
  • Connectors: 2x M12 4-pin D-coded straight pos.
  • Length: 0.2 m
On request
Upon request
On request
Log in to myKistler to see prices
Cable properties
Cable length
0.2 m
Loading
Loading
Loading