Multi-beam fork light barrier, infrared, fork width 30 mm, fork depth 30 mm, external electronics, plug M12 4-pin / PB-30-30/4-P

Multi-beam fork light barrier, infrared, fork width 30 mm, fork depth 30 mm, external electronics, plug M12 4-pin
PB-30-30/4-P
18037133
  • Multi-beam fork light barrier with fork width 30 mm, fork depth 30 mm
  • Dynamic resolution: 0.8 mm
  • Static resolution: 1.5 mm
  • Connection: M12 plug, 4-pin
On request
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Fork width
30 mm
Fork depth
30 mm
Electrical properties
Operating voltage
12 … 25 VDC
Output signal type
Digital (PNP)
Minimal current consumption
50 mA
Maximal current consumption
200 mA
Circuit
Constant light trigger
Load current
200 mA
Dynamical properties
Frequency
1 kHz
Pulse length (internally adjustable (1-100 ms))
10 ms
Certificates and Standards
General tolerance of the housing
DIN ISO 2768-m
Degree of protection EN 60529
IP65
EMC according to 2014/30/EU
EN 61000…
Operation and installation
Operating temperature range
0 … 60 °C
Usage
Ejection control, Counting of parts
Design
Fork light barrier
Mode of operation
Dynamic/static
Sensitivity static/dynamic
Adjustable by 270° pot
Interfaces
Output with LED
PNP, NPN on request
Connector type
4-pole M12 connector
Loading
Loading
Loading