Multi-beam fork light barrier, infrared, fork w 10 to 60 mm d 15 to 75 mm, external electronics, two plug options / PB-

Multi-beam fork light barrier, infrared, fork w 10 to 60 mm d 15 to 75 mm, external electronics, two plug options
PB-
18038613
  • Multi-beam fork light barrier with connection options M12 plug, 4-pin or M16 plug, 5-pin
  • Fork width: 10 to 60 mm
  • Fork depth: 15 to 75 mm
  • Cable length: 50 ... 1500 mm
Upon request
On request
Log in to myKistler to see prices
Electrical properties
Output signal type
Digital (PNP)
Circuit
Constant light trigger
Load current
200 mA
Dynamical properties
Frequency
1 kHz
Pulse length (internally adjustable (1-100 ms))
10 ms
Certificates and Standards
General tolerance of the housing
DIN ISO 2768-m
Degree of protection EN 60529
IP65
EMC according to 2014/30/EU
EN 61000…
Operation and installation
Usage
Ejection control, Counting of parts
Design
Fork light barrier
Mode of operation
Dynamic/static
Interfaces
Output with LED
PNP, NPN on request
Connector type
4-pole M12 connector, M16x0.75 5-pole pos.
Loading
Loading
Loading