Miniature IEPE accelerometer, quartz shear, 500 g / 8728A500

Miniature IEPE accelerometer, quartz shear, 500 g
8728A500
18007044
  • Miniature accelerometer with IEPE output
  • Measuring range: +500 g
  • Quartz shear sensing element
  • Weight: 1.6 gram
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
500 g
Product type
Number of Axes
1
Electrical properties
Output signal type
Voltage (Piezoelectric, IEPE)
Electrical isolation
Case isolation
Influence quantities
Sensitivity for Voltage and IEPE Output
10 mV/g
Dynamical properties
Minimum frequency (±5%) [Hz]
1 Hz
Maximum frequency (±5%) [Hz]
10000 Hz
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-54 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
120 °C
Mounting type
Adhesive / Wax
This miniature accelerometer comes with a 500 g range and a Teflon integral cable with a 10-32 neg. connector.
Loading
Loading