Measuring spark plugs, M14x1.25 / 6118C

Measuring spark plugs, M14x1.25
6118C
20000002
  • Measuring spark plug with flush-mounted pressure sensor
  • PiezoSmart optionally available
  • Calibration certificate included
  • Various cable options available
Upon request
On request
Measuring ranges
Maximum measuring range [bar]
Maximum pressure value you want to measure.
200 bar
Product type
Pressure sensor type
Spark Plugs
Mechanical properties
Overload [bar]
250 bar
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
<±0.5 %FSO
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
PiezoSmart
Optional
Influence quantities
Thermal shock error ΔIMEP
Test condition: 1500 1/min, IMEP = 9 bar
-3 … 3 %
Thermal shock error Δp (short-term drift)
Test condition: 1500 1/min, IMEP = 9 bar
-0.6 … 0.6 bar
Thermal shock error Δpmax
Test condition: 1500 1/min, IMEP = 9 bar
-1.5 … 1.5 %
Dynamical properties
Natural frequency
120 kHz
Certificates and Standards
Certification
none
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-20 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
350 °C
Applications
Combustion measurement analysis
Cable properties
Cable included
Yes - fixed cable
Dimensions and materials
Mounting size
14 mm
Predefined cable length
1, 2, 3 m
Loading
Loading
Loading