Measurement module KiDAQ for IEPE sensors (Piezotron), DIN Rail, EtherCAT, terminal strip / 5512A32A1

Measurement module KiDAQ for IEPE sensors (Piezotron), DIN Rail, EtherCAT, terminal strip
5512A32A1
18046607
  • Measurement module for KiDAQ data acquisition system
  • 4 analog input channels
  • A/D conversion: 100 kSps sampling rate per channel, 24 bit resolution
  • DIN Rail housing, terminal strip connector, EtherCAT version
Upon request
On request
Log in to myKistler to see prices
Electrical properties
Output signal type
EtherCAT
Input type
Voltage, IEPE (Piezotron)
Dynamical properties
Maximum signal frequency
20 kHz
Time constant
Short
Certificates and Standards
Degree of protection EN 60529
IP20
Operation and installation
Device usage
DAQ (acquires & forwards data over digital receiver)
Interfaces
Number of channels
4
Number of digital inputs
4
Dimensions and materials
Casing material
DIN Rail
Loading
Loading
Loading