Measurement module KiDAQ for IEPE sensors (Piezotron), DIN Rail, BNC / 5512A31B1

Measurement module KiDAQ for IEPE sensors (Piezotron), DIN Rail, BNC
5512A31B1
18036123
  • Measurement module for KiDAQ data acquisition system
  • 4 analog input channels
  • A/D conversion: 100 kSps sampling rate per channel, 24 bit resolution
  • DIN Rail housing, BNC connector
On request
Upon request
On request
Log in to myKistler to see prices
Electrical properties
Output signal type
KiConnect
Input type
Voltage, IEPE (Piezotron)
Dynamical properties
Maximum signal frequency
20 kHz
Time constant
Short
Certificates and Standards
Degree of protection EN 60529
IP20
Operation and installation
Device usage
DAQ (acquires & forwards data over digital receiver)
Interfaces
Number of channels
4
Number of digital inputs
4
Dimensions and materials
Casing material
DIN Rail
Loading
Loading
Loading