Measurement module KiDAQ for IEPE sensors (Piezotron), Portable, terminal strip / 5512A21A1

Measurement module KiDAQ for IEPE sensors (Piezotron), Portable, terminal strip
5512A21A1
18036120
  • Measurement module for KiDAQ data acquisition system
  • 4 analog input channels
  • A/D conversion: 100 kSps sampling rate per channel, 24 bit resolution
  • For KiDAQ Portable housing, terminal strip connector
Upon request
On request
Log in to myKistler to see prices
Electrical properties
Output signal type
KiConnect
Input type
Voltage, IEPE (Piezotron)
Dynamical properties
Maximum signal frequency
20 kHz
Time constant
Short
Certificates and Standards
Degree of protection EN 60529
IP20
Operation and installation
Device usage
DAQ (acquires & forwards data over digital receiver)
Interfaces
Number of channels
4
Number of digital inputs
4
Dimensions and materials
Casing material
Portable
CAD
CAD Data for KiDAQ Data Acquisition System 5500A
English
zip
Please click here to log in to myKistler and you will be redirected.
Data sheet
English
pdf
Please click here to log in to myKistler and you will be redirected.
Manual
KiDAQ Data Acquisition, KiStudio Lab
English
pdf
Please click here to log in to myKistler and you will be redirected.
0 results
Accessory Type