Loop control, sag control, 8-channel, transmitter and receiver beam 450 mm, working range 50 ... 400 mm / DHS 801/450

Loop control, sag control, 8-channel, transmitter and receiver beam 450 mm, working range 50 ... 400 mm
DHS 801/450
18037172
  • Loop control with 8 infrared light beams (horizontal over a range of 450 mm)
  • Output voltage 0 ... 10 VDC for each light beam
  • Resolution: 0.2 mm
  • Connection: M12 plug, 5-pin
Upon request
On request
Electrical properties
Output signal type
Analog (0 - 10 VDC)
Maximal current consumption
200 mA
Circuit
Constant light trigger, PIC controller
Load current
100 mA
Switch output SA
PNP, for channel 0 + 7
Influence quantities
Sensitivity
0.1 mm
Dynamical properties
Frequency
1 kHz
Certificates and Standards
Degree of protection EN 60529
IP65
EMC according to 2014/30/EU
EN 61000…
Operation and installation
Usage
Loop control
Design
Loop control
Mode of operation
Dynamic
Applications
8-channel loop control with variable operating range between 50 and 400 mm
Interfaces
Output with LED
0 … 10 VDC
Connector type
5-pole M12 connector
Loading
Loading
Loading