IEPE triaxial center through-hole accelerometer, 50 g, M4.5, 4-pin connector / 8764B050AB

Triaxial center-hole PiezoStar IEPE accelerometer family / 8765A
8764B050AB
18029300
  • Ceramic shear triaxial accelerometer with IEPE output
  • Acceleration range: ±50 g
  • M4.5, 4-pin connector
Upon request
On request
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
50 g
Product type
Device Type
Accelerometer
Number of Axes
3
Technology
Ceramic, Shear
Mini
Yes
Metrological characteristics
Threshold (acceleration)
Minimum change in the measurand that produces a measurable change in the sensor output, while the change of the measurand takes place slowly and monotonically.
0.004 g RMS
Electrical properties
Output signal type
Voltage (Piezoelectric, IEPE)
Electrical isolation
Ground isolation
Ground Insulation
Yes
Influence quantities
Sensitivity for Voltage and IEPE Output
100 mV/g
Temperature coefficient of sensitivity (%/°C)
0.07
Dynamical properties
Minimum frequency (±5%) [Hz]
0.5 Hz
Maximum frequency (±5%) [Hz]
10000 Hz
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-54 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
100 °C
Mounting Center Through Hole
Yes
Mounting Adhesive
Yes
Mounting type
Center through hole, Adhesive / Wax
Sealing
Hermetic Seal
Applications
NVH testing
Interfaces
Connector Type
Side, M4.5 4-pole positive
Accelerometer with a 50 g range and an M4.5 connector.
Loading
Loading